Schmalz

Accessories Needle Grippers SNG-M

Go directly to the products

Perfect adaptation to further mounting components thanks to adapter flange plate with G1/4" internal thread

Compact and secure connection of the compressed air hose with angled plug-in screw union

Swivelling angle screw connection enables simple alignment

Design
  • Adapter flange plate with G1/4" female thread
  • Plug-in screw union in swiveling angular design for 6 mm hose diameter
Technical Data
  • For SNG-M needle gripper
  • Needle diameter: 0.8 mm
  • Number of needles: 4
  • Needle stroke: 3.0 mm

Filter results

Industry sector
Product family

1 - 4 from 4 results

STV-GE M5-AG 6

Part no.: 10.08.02.00201

Push-in Fitting, straight

Industries: Universal

Thread G1M5-M
Outer hose diameter6 (mm)
MaterialBrass
Operating temperature-20 ... 80 °C
Outside diameter D9.9 (mm)
Length L18.8 (mm)
VSL 6-4 PU MI-TR

Part no.: 10.07.09.00002

Hose for vacuum and compressed-air systems

Industries: Universal

Outside diameter D6 (mm)
Internal diameter d4 (mm)
Length max.500 (m)
Material hosePU
Bending radius min.35 (mm)
Pressure range (operating pressure) [bar]-0.95 ... 10.00 bar
Operating temperature-20 ... 90 °C
ColorMilky-transparent
STV-W M5-AG 6

Part no.: 10.08.02.00296

Push-in Fitting, swivelling elbow

Pressure range (operating pressure) [bar] bar
Length L20.8 (mm)
Height H13 (mm)
Thread G1M5-M
BEF-PL 31x34x11.5 G1/4-IG SNG

Part no.: 10.01.29.00093

Mounting plate

Utilization designNeedle gripper
Length L31 (mm)
Width B34 (mm)
Height H11.5 (mm)
Thread G1G1/4"-F

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart