Basic Ejectors

Due to their small size, the basic ejectors can be used even in confined spaces. Due to the simple design with main body, venturi nozzle and silencer, this ejector is low maintenance and wear-resistant. The ejector's lightweight build makes it particularly suited for use in highly dynamic processes.
 

Basic Ejectors SBP

  • Suction capacity up to 215 l/min
  • Max. vacuum: 85 %
  • Plastic housing

Basic ejectors SBPL

  • Suction capacity: 290 to 1,140 l/min
  • Max. Vacuum: 61 or 90
  • Basic body made of plastic

Basic Ejectors SEG

  • Suction capacity up to 370 l/min
  • Max. vacuum: 85 %
  • Body made of anodized aluminum

Basic Ejectors SBP-C with Additional Functions

  • Suction capacity up to 215 l/min
  • Max. vacuum: 85 %
  • Body made of plastic
  • Integrated valve technology
Basic Ejectors SBP-HV/HF
Efficient

Basic Ejectors SBP-HV/HF

  • Suction rate up to 309 l/min
  • For airtight or porous workpieces
Basic Ejectors SBP-HV/HF with Plastic Body
Efficient
New

Basic Ejectors SBP-HV/HF with Plastic Body

  • Suction rate up to 309 l/min
  • For airtight or porous workpieces
  • Basic body made of plastic