Schmalz

Compact Ejectors SCPi / SMPi

Suction rate from 75 l/min to 195 l/min

Go directly to the products

IO-Link functionality allows direct connection and parameterization via various bus systems

Clear user display with user-friendly keys

Integrated air saving function (RD version) reduces energy costs to a minimum

Minimum space requirement thanks to disc design

Weight-optimized housing ideal for high accelerations

Design
  • Main body made of high strength plastic
  • User display (9) with seven segments, operating keyboard and luminous display that indicates system status
  • Electrical connection (1) via standard M12 plug, optional with potential separation of sensor and actor power supply
  • Integrated pneumatic valves for NO, NC or pulse switch functions (2) and (8)
  • Power blow off piston for type SMPi (4) provides extremely high blow off capacity for reduced cycle times
  • Adjusting screw to adjust the blow off capacity (6); pneumatic connections (G3/8" and G1/4") with protective filters (3) and (7); integrated silencer (5)
Technical Data
  • Suction capacity up to 185 l/min
  • Max. vacuum: 85 %
Performance Data
Metric
Imperial
23456
SCPi / SMPi350.00610.00800.00890.00850.00
0100200300400500600700800
SCPi/SMPi 150.030.070.160.270.420.630.911.372.60
SCPi/SMPi 200.020.040.080.140.220.310.440.661.54
SCPi/SMPi 250.010.020.050.090.140.200.280.420.86
0100200300400500600700800
SCPi 1575.0065.4055.2046.3038.3031.2023.9013.503.40
SCPi 20139.00123.10106.8092.5079.3065.2051.9032.108.50
SCPi 25195.00176.80153.60133.60112.0089.3067.4039.7011.70
0100200300400500600700800
SMPi 1575.0065.4055.2046.3038.3031.2023.9013.503.40
SMPi 20135.00119.50103.7089.8077.0063.3050.4031.108.20
SMPi 25185.00167.80145.80126.70106.2084.7064.0037.6011.10
00000
SCPi / SMPi0.010.020.020.030.03
02,831.685,663.378,495.0511,326.7414,158.4216,990.1119,821.7922,653.48
SCPi/SMPi 150.851.984.537.6511.8917.8425.7738.7973.62
SCPi/SMPi 200.571.132.273.966.238.7812.4618.6943.61
SCPi/SMPi 250.280.571.422.553.965.667.9311.8924.35
0100200300400500600700800
SCPi 1575.0065.4055.2046.3038.3031.2023.9013.503.40
SCPi 20139.00123.10106.8092.5079.3065.2051.9032.108.50
SCPi 25195.00176.80153.60133.60112.0089.3067.4039.7011.70
0100200300400500600700800
SMPi 1575.0065.4055.2046.3038.3031.2023.9013.503.40
SMPi 20135.00119.50103.7089.8077.0063.3050.4031.108.20
SMPi 25185.00167.80145.80126.70106.2084.7064.0037.6011.10
Industries
  • •Automotive
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
Software

The matching software for this product is available in this section.

SoftwareLanguage
English

Filter results

Nozzle diameter
Degree of evacuation
Suction rate (max.)
Control valve
Product family
Industry sector

1 - 10 from 36 results

SMPi 15 NO VD M12-5

Part no.: 10.02.02.03336

Compact ejector with integrated functionality, power blow-off and IO-Link monitoring

Industries: Universal | Automotive

Nozzle diameter1.5 (mm)
Suction rate (max.)75 (l/min)
Air consumption suction115 (l/min)
Pressure range (operating pressure) [bar]4.0 ... 7.0 bar
Max. vacuum-850 (mbar)
Control valveNormally open
Operation modedigital vacuum switch
Electrical connectionMale connect M12, 5 pol
Protection type IPIP 65
SMPi 15 NC VD M12-5

Part no.: 10.02.02.03337

Compact ejector with integrated functionality, power blow-off and IO-Link monitoring

Industries: Universal | Automotive

Nozzle diameter1.5 (mm)
Suction rate (max.)75 (l/min)
Air consumption suction115 (l/min)
Pressure range (operating pressure) [bar]4.0 ... 7.0 bar
Max. vacuum-850 (mbar)
Control valveNormally closed
Operation modedigital vacuum switch
Electrical connectionMale connect M12, 5 pol
Protection type IPIP 65
SMPi 15 IMP VD M12-5

Part no.: 10.02.02.03338

Compact ejector with integrated functionality, power blow-off and IO-Link monitoring

Industries: Universal | Automotive

Nozzle diameter1.5 (mm)
Suction rate (max.)75 (l/min)
Air consumption suction115 (l/min)
Pressure range (operating pressure) [bar]4.0 ... 7.0 bar
Max. vacuum-850 (mbar)
Control valveImpulse valve
Operation modedigital vacuum switch
Electrical connectionMale connect M12, 5 pol
Protection type IPIP 65
SMPi 15 NO RD M12-5

Part no.: 10.02.02.03339

Compact ejector with integrated functionality, power blow-off and IO-Link monitoring

Industries: Universal | Automotive

Nozzle diameter1.5 (mm)
Suction rate (max.)75 (l/min)
Air consumption suction115 (l/min)
Pressure range (operating pressure) [bar]4.0 ... 7.0 bar
Max. vacuum-850 (mbar)
Control valveNormally open
Operation modeDigital air-saving function
Electrical connectionMale connect M12, 5 pol
Protection type IPIP 65
SMPi 15 NC RD M12-5

Part no.: 10.02.02.03340

Compact ejector with integrated functionality, power blow-off and IO-Link monitoring

Industries: Universal | Automotive

Nozzle diameter1.5 (mm)
Suction rate (max.)75 (l/min)
Air consumption suction115 (l/min)
Pressure range (operating pressure) [bar]4.0 ... 7.0 bar
Max. vacuum-850 (mbar)
Control valveNormally closed
Operation modeDigital air-saving function
Electrical connectionMale connect M12, 5 pol
Protection type IPIP 65
SMPi 15 IMP RD M12-5

Part no.: 10.02.02.03341

Compact ejector with integrated functionality, power blow-off and IO-Link monitoring

Industries: Universal | Automotive

Nozzle diameter1.5 (mm)
Suction rate (max.)75 (l/min)
Air consumption suction115 (l/min)
Pressure range (operating pressure) [bar]4.0 ... 7.0 bar
Max. vacuum-850 (mbar)
Control valveImpulse valve
Operation modeDigital air-saving function
Electrical connectionMale connect M12, 5 pol
Protection type IPIP 65
SCPi 15 NO VD M12-5

Part no.: 10.02.02.03342

Compact ejector with integrated functionality and IO-Link monitoring

Industries: Universal | Automotive

Nozzle diameter1.5 (mm)
Suction rate (max.)75 (l/min)
Air consumption suction115 (l/min)
Pressure range (operating pressure) [bar]4.0 ... 7.0 bar
Max. vacuum-850 (mbar)
Control valveNormally open
Operation modedigital vacuum switch
Electrical connectionMale connect M12, 5 pol
Protection type IPIP 65
SCPi 15 NC VD M12-5

Part no.: 10.02.02.03343

Compact ejector with integrated functionality and IO-Link monitoring

Industries: Universal | Automotive

Nozzle diameter1.5 (mm)
Suction rate (max.)75 (l/min)
Air consumption suction115 (l/min)
Pressure range (operating pressure) [bar]4.0 ... 7.0 bar
Max. vacuum-850 (mbar)
Control valveNormally closed
Operation modedigital vacuum switch
Electrical connectionMale connect M12, 5 pol
Protection type IPIP 65
SCPi 15 IMP VD M12-5

Part no.: 10.02.02.03344

Compact ejector with integrated functionality and IO-Link monitoring

Industries: Universal | Automotive

Nozzle diameter1.5 (mm)
Suction rate (max.)75 (l/min)
Air consumption suction115 (l/min)
Pressure range (operating pressure) [bar]4.0 ... 7.0 bar
Max. vacuum-850 (mbar)
Control valveImpulse valve
Operation modedigital vacuum switch
Electrical connectionMale connect M12, 5 pol
Protection type IPIP 65
SCPi 15 NO RD M12-5

Part no.: 10.02.02.03345

Compact ejector with integrated functionality and IO-Link monitoring

Industries: Universal | Automotive

Nozzle diameter1.5 (mm)
Suction rate (max.)75 (l/min)
Air consumption suction115 (l/min)
Pressure range (operating pressure) [bar]4.0 ... 7.0 bar
Max. vacuum-850 (mbar)
Control valveNormally open
Operation modeDigital air-saving function
Electrical connectionMale connect M12, 5 pol
Protection type IPIP 65

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart