• Handling of airtight as well as porous workpieces
  • Generation and monitoring of the vacuum in automated systems
  • For use in sheet metal processing, the automotive industry, with packaging machines, and in various robotic applications
  • Pick-and-place applications with very short cycle times (fast gripping and release realized by means of the power blow off function)
Product Highlights
  • IO-Link functionality allows direct connection and parameterization via various bus systems
  • Clear user display with user-friendly keys
  • Integrated air saving function (RD version) reduces energy costs to a minimum
  • Minimum space requirement thanks to disc design
  • Weight-optimized housing ideal for high accelerations
Compact Ejectors SCPi / SMPi
  • Main body made of high strength plastic
  • User display (9) with seven segments, operating keyboard and luminous display that indicates system status
  • Electrical connection (1) via standard M12 plug, optional with potential separation of sensor and actor power supply
  • Integrated pneumatic valves for NO, NC or pulse switch functions (2) and (8)
  • Power blow off piston for type SMPi (4) provides extremely high blow off capacity for reduced cycle times
  • Adjusting screw to adjust the blow off capacity (6); pneumatic connections (G3/8" and G1/4") with protective filters (3) and (7); integrated silencer (5)
  • Suction capacity up to 185 l/min
  • Max. vacuum: 85 %
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

Filter by