Schmalz

Compact Ejectors SCPMb / SCPMc / SCPMi

Suction rate from 2 l/min to 30 l/min

Go directly to the products

Maximized suction power in the smallest space

Robust ejector with low interference contour

Central air supply and independent vacuum circuits allow pneumatic interlocking with up to 16 ejectors

SCPMb/SCPMc/SCPMi: Also available as blocked terminal version

These ejectors are also available as a terminal version for controlling up to 16 different vacuum circuits.

Learn more
Design
  • Minimal footprint thanks to compact main body made from high-strength plastics with individual control module (7)
  • 3-digit display with two-button operation and electrical connection M8, 6-pin plug (6)
  • Pneumatic valves optionally integrated (6) or directly mounted (5) for switching function NO or NC
  • Screw for adjusting blow off function (4)
  • Optional: Connector for external vacuum supply "EV"; connector for external blow-off medium "EB" (1A)
  • Changeable silencer or exhaust air duct (3); compressed-air connection (1) and vacuum connection (2)
Technical Data
  • Suction capacity up to 28 l/min
  • Max. vacuum: 92 %
  • Main body made of plastics
Performance Data
Metric
Imperial
22.533.544.555.56
SCPM 03/05/07416.00512.00711.00866.00880.00875.00860.00850.00845.00
SCPM 10350.00416.00512.00725.00866.00880.00870.00860.00850.00
SCPM 12330.00460.00610.00740.00850.00922.00930.00927.00925.00
0100200300400500600700800
SCPM 030.001.603.205.607.9011.1015.0024.0048.00
SCPM 050.000.761.512.653.785.298.0014.0026.60
SCPM 070.000.420.841.472.102.945.008.4014.00
SCPM 100.000.200.400.701.001.402.304.008.00
SCPM 120.000.180.380.600.901.102.003.104.40
0100200300400500600700800900
SCPM 032.502.001.701.401.200.900.700.500.200.00
SCPM 056.505.604.503.602.702.001.401.000.500.00
SCPM 0715.0012.0010.008.006.004.503.302.001.000.00
SCPM 1028.0024.0021.0018.0014.5011.007.004.202.000.00
SCPM 1230.0026.0023.0020.5017.8013.5010.507.303.700.00
000000000
SCPM 03/05/070.010.020.020.030.030.030.030.030.02
SCPM 100.010.010.020.020.030.030.030.030.03
SCPM 120.010.010.020.020.030.030.030.030.03
02,831.685,663.378,495.0511,326.7414,158.4216,990.1119,821.7922,653.48
SCPM 030.0045.3190.61158.57223.70314.32424.75679.601,359.21
SCPM 050.0021.5242.7675.04107.04149.80226.53396.44753.23
SCPM 070.0011.8923.7941.6359.4783.25141.58237.86396.44
SCPM 100.005.6611.3319.8228.3239.6465.13113.27226.53
SCPM 120.005.1010.7616.9925.4931.1556.6387.78124.59
03.537.0610.5914.1217.6521.1824.7128.2431.77
SCPM 030.090.070.060.050.040.030.020.020.010.00
SCPM 050.230.200.160.130.100.070.050.040.020.00
SCPM 070.530.420.350.280.210.160.120.070.040.00
SCPM 100.990.850.740.640.510.390.250.150.070.00
SCPM 121.060.920.810.720.630.480.370.260.130.00
Industries
  • Electronics
  • Plastics
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
Software

The matching software for this product is available in this section.

SoftwareLanguage
English
Success Stories

Filter results

Product family
Nozzle size
Suction rate (max.)
Industry sector

1 - 10 from 66 results

SCPMb 03 S01 NC

Part no.: 10.02.02.05732

Mini-pump, compact ejector with minimum size

Industries: Electronics | Universal | Plastics

Nozzle size0.3 mm
ConnectionHose D4(1)-D4(2)
Suction rate (max.)2 (l/min)
Air consumption suction4 (l/min)
Sound pressure level free51 (dB(A))
Pressure range (operating pressure) [bar]2.0 ... 6.0 bar
Max. vacuum870 (mbar)
Control valveNormally closed
Protection type IPIP 40 (with plug)
SCPMb 03 S01 NO

Part no.: 10.02.02.05731

Mini-pump, compact ejector with minimum size

Industries: Electronics | Universal | Plastics

Nozzle size0.3 mm
ConnectionHose D4(1)-D4(2)
Suction rate (max.)2 (l/min)
Air consumption suction4 (l/min)
Sound pressure level free51 (dB(A))
Pressure range (operating pressure) [bar]2.0 ... 6.0 bar
Max. vacuum870 (mbar)
Control valveNormally open
Protection type IPIP 40 (with plug)
SCPMb 05 S01 NC

Part no.: 10.02.02.05734

Mini-pump, compact ejector with minimum size

Industries: Electronics | Universal | Plastics

Nozzle size0.5 mm
ConnectionHose D4(1)-D4(2)
Suction rate (max.)7.5 (l/min)
Air consumption suction9 (l/min)
Sound pressure level free66 (dB(A))
Pressure range (operating pressure) [bar]3.5 ... 6.0 bar
Max. vacuum870 (mbar)
Control valveNormally closed
Protection type IPIP 40 (with plug)
SCPMb 05 S01 NO

Part no.: 10.02.02.05733

Mini-pump, compact ejector with minimum size

Industries: Electronics | Universal | Plastics

Nozzle size0.5 mm
ConnectionHose D4(1)-D4(2)
Suction rate (max.)7.5 (l/min)
Air consumption suction9 (l/min)
Sound pressure level free66 (dB(A))
Pressure range (operating pressure) [bar]3.5 ... 6.0 bar
Max. vacuum870 (mbar)
Control valveNormally open
Protection type IPIP 40 (with plug)
SCPMb 07 S01 NC

Part no.: 10.02.02.05735

Mini-pump, compact ejector with minimum size

Industries: Electronics | Universal | Plastics

Nozzle size0.7 mm
ConnectionHose D4(1)-D4(2)
Suction rate (max.)15 (l/min)
Air consumption suction22 (l/min)
Sound pressure level free70 (dB(A))
Pressure range (operating pressure) [bar]3.5 ... 6.0 bar
Max. vacuum870 (mbar)
Control valveNormally closed
Protection type IPIP 40 (with plug)
SCPMb 07 S01 NO

Part no.: 10.02.02.05591

Mini-pump, compact ejector with minimum size

Industries: Electronics | Universal | Plastics

Nozzle size0.7 mm
ConnectionHose D4(1)-D4(2)
Suction rate (max.)15 (l/min)
Air consumption suction22 (l/min)
Sound pressure level free70 (dB(A))
Pressure range (operating pressure) [bar]3.5 ... 6.0 bar
Max. vacuum870 (mbar)
Control valveNormally open
Protection type IPIP 40 (with plug)
SCPMb 10 S04 NC

Part no.: 10.02.02.05737

Mini-pump, compact ejector with minimum size

Industries: Electronics | Universal | Plastics

Nozzle size1.0 mm
ConnectionHose D6(1)-D6(2)
Suction rate (max.)28 (l/min)
Air consumption suction45 (l/min)
Sound pressure level free71 (dB(A))
Pressure range (operating pressure) [bar]3.5 ... 6.0 bar
Max. vacuum870 (mbar)
Control valveNormally closed
Protection type IPIP 40 (with plug)
SCPMb 10 S04 NO

Part no.: 10.02.02.05736

Mini-pump, compact ejector with minimum size

Industries: Electronics | Universal | Plastics

Nozzle size1.0 mm
ConnectionHose D6(1)-D6(2)
Suction rate (max.)28 (l/min)
Air consumption suction45 (l/min)
Sound pressure level free71 (dB(A))
Pressure range (operating pressure) [bar]3.5 ... 6.0 bar
Max. vacuum870 (mbar)
Control valveNormally open
Protection type IPIP 40 (with plug)
SCPMc 03 S01 NC M8-6 NPN

Part no.: 10.02.02.05745

Mini Compact Ejector with air-saving function and display with

Industries: Electronics | Universal | Plastics

Nozzle size0.3 mm
ConnectionHose D4(1)-D4(2)
Suction rate (max.)2.2 (l/min)
Air consumption suction3.5 (l/min)
Sound pressure level free51 (dB(A))
Pressure range (operating pressure) [bar]2.0 ... 6.0 bar
Max. vacuum870 (mbar)
Electrical connectionMale connect M8, 6 pole
Construction vacuum switchNPN switching
Control valveNormally closed
Protection type IPIP 40
SCPMc 12 S04 NC M8-6 NPN

Part no.: 10.02.02.06473

Mini Compact Ejector with air-saving function and display with

Industries: Electronics | Universal | Plastics

Nozzle size1.2 mm
ConnectionHose D6(1)-D6(2)
Suction rate (max.)30 (l/min)
Air consumption suction51 (l/min)
Sound pressure level free76 (dB(A))
Pressure range (operating pressure) [bar]3.5 ... 6.0 bar
Max. vacuum920 (mbar)
Electrical connectionMale connect M8, 6 pole
Construction vacuum switchNPN switching
Control valveNormally closed
Protection type IPIP 40

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart