Compact Terminals

Compact unit with multiple vacuum generators for the simultaneous and individual handling of different parts using only one vacuum system.
Compact Terminal SCTSi IO-Link
Efficient

Compact Terminal SCTSi IO-Link

  • Suction capacity up to 67 l/min
  • Max. vacuum: 85 %
  • Body made of plastic
  • IO-Link interface
Compact Terminal SCTSi Ethernet
New

Compact Terminal SCTSi Ethernet

  • Suction capacity up to 67 l/min
  • Max. vacuum: 85 %
  • Body made of plastic
  • Ethernet interface via EtherCat, Ethernet/IP or ProfiNet

Compact Terminal SCTMb / SCTMc / SCTMi

  • Suction capacity up to 33 l/min per ejector
  • Max. vacuum: 87 %
  • Body made of plastic
  • SCTMi-version with IO-Link interface