Ejector Modules

An ejector module with efficient eco-nozzle technology for direct integration in existing machine designs. The ejector module can be installed directly on the suction cup due to the minimal space required and low weight. The resistance to dirt and the one-piece nozzle fitting allow for long service intervals as well as simple, quick and tool-free cleaning.
 

Ejector Modules ecoPump SEP

  • Suction rate up to 309 l/min
  • For airtight or porous workpieces