Schmalz

Ordering information

The vacuum blower SB is delivered as a ready-to-connect product.

 

Available assesories: silencer box, dust filter

Please try again later or contact your local contact person.

  • EFFICIENT

SB 510 390 11 IE3-TYP1

Part no.: 10.04.01.00099

Vacuum Blower for high suction rate

Suction rate (50 Hz)510 (m³/h)
Suction rate (60 Hz)605 (m³/h)
Vacuum (50 Hz)390 (mbar)
Vacuum (60 Hz)390 (mbar)
Rated power at 50 Hz11 (kW)
Rated power at 60 Hz13.2 (kW)
Voltage at 50 HzD400 V ±10 %
Voltage at 60 HzD460 V ±10 %
Voltage 60 HzS071
VersionIE3:EU/CN/IND
ApprovalUL/CSA
ApprovalUL/CSA
Weight125 (kg)
ColorRAL 7035 Light grey
Product information
Design Data
Design image
Attribute Value
B 525  mm
B1 563  mm
D2 100  mm
G1 G4"-F
G5 M8-F
H 611  mm
L 643  mm
X1 350  mm
Y1 400  mm
Technical Data
Attribute Value
Suction rate (50 Hz) 510  m³/h
Suction rate (50 Hz) 8,499.9  l/min
Suction rate (60 Hz) 605  m³/h
Vacuum (50 Hz) 390  mbar
Vacuum (60 Hz) 390  mbar
Protection type IP IP 55
Rated power at 50 Hz 11  kW
Rated power at 60 Hz 13.2  kW
Voltage at 50 Hz D400 V ±10 %
Voltage at 60 Hz D460 V ±10 %
Sound pressure level at 50 Hz 74  dB(A)
Sound pressure level at 60 Hz 78  dB(A)
Weight 125  kg
Version design IE3-TYP1
Approval UL/CSA
Version IE3:EU/CN/IND
Product family SB
Noise level according to DIN EN ISO 3744 (uncertainty factor KpA = 3 dB(A)), interval of 1 m, at medium load, both connection sides piped
Performance Data
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart