Schmalz

Pneumatic Vacuum Generators RECBi

Suction rate up to 52.5 l/min

Go directly to the products

Powerful vacuum generation for short cycle times and high leakage compensation

Assembly directly end-of-arm on the robot with low height limitation

Direct and simple mechanical as well as electric robot connection

Adjustable gripping system PXR with different versions for process-safe gripping of various workpieces

Design
  • Connection suitable for all most lightweight robots and small industrial robots (1)
  • Integrated Eco nozzle technology (2) with easily accessible nozzle and valve technology
  • Predefined assemblies with different grippers (3) or universal connecting plate
Technical Data
  • Suction rate up to 52.5 l/min
  • Max. vacuum: 85 %
  • Lift capacity up to 25 kg
Industries
  • •Logistics
  • •Packaging
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Suction rate (max.)
Control valve
Industry sector

1 - 10 from 10 results

RECBi 24V-DC NC UNI 1C M12-8

Part no.: 10.02.03.00434

Pneumatic end-of-arm vacuum generator for lightweight and industrial robots

Industries: Universal | Logistics | Packaging

Voltage DC24 V - DC
Control valveNormally closed
Rated power1 (W)
Rated current0 (A)
Additional function area gripperUniversal connection
UtilizationDIO / IO-Link
Dmk50 (mm)
Electrical connectionMale connect M12, 8 pol
RECBi 24V-DC NO UNI 1C M12-8

Part no.: 10.02.03.00437

Pneumatic end-of-arm vacuum generator for lightweight and industrial robots

Industries: Universal | Logistics | Packaging

Voltage DC24 V - DC
Control valveNormally open
Rated power1 (W)
Rated current0 (A)
Additional function area gripperUniversal connection
UtilizationDIO / IO-Link
Dmk50 (mm)
Electrical connectionMale connect M12, 8 pol
RECBi 24V-DC NC PXR-I 1C M12-8

Part no.: 10.02.03.00443

Pneumatic end-of-arm vacuum generator for lightweight and industrial robots

Industries: Universal | Logistics | Packaging

Voltage DC24 V - DC
Control valveNormally closed
Rated power1 (W)
Rated current0 (A)
Additional function area gripperPXR (I-shape)
UtilizationDIO / IO-Link
Dmk50 (mm)
Electrical connectionMale connect M12, 8 pol
RECBi 24V-DC NO PXR-I 1C M12-8

Part no.: 10.02.03.00444

Pneumatic end-of-arm vacuum generator for lightweight and industrial robots

Industries: Universal | Logistics | Packaging

Voltage DC24 V - DC
Control valveNormally open
Rated power1 (W)
Rated current0 (A)
Additional function area gripperPXR (I-shape)
UtilizationDIO / IO-Link
Dmk50 (mm)
Electrical connectionMale connect M12, 8 pol
RECBi 24V-DC NC PXR-X 1C M12-8

Part no.: 10.02.03.00446

Pneumatic end-of-arm vacuum generator for lightweight and industrial robots

Industries: Universal | Logistics | Packaging

Voltage DC24 V - DC
Control valveNormally closed
Rated power1 (W)
Rated current0 (A)
Additional function area gripperPXR (X-shape)
UtilizationDIO / IO-Link
Dmk50 (mm)
Electrical connectionMale connect M12, 8 pol
RECBi 24V-DC NO PXR-X 1C M12-8

Part no.: 10.02.03.00447

Pneumatic end-of-arm vacuum generator for lightweight and industrial robots

Industries: Universal | Logistics | Packaging

Voltage DC24 V - DC
Control valveNormally open
Rated power1 (W)
Rated current0 (A)
Additional function area gripperPXR (X-shape)
UtilizationDIO / IO-Link
Dmk50 (mm)
Electrical connectionMale connect M12, 8 pol
RECBi 24V-DC NC PXT-1 1C M12-8

Part no.: 10.02.03.00460

Pneumatic end-of-arm vacuum generator for lightweight and industrial robots

Industries: Universal | Logistics | Packaging

Voltage DC24 V - DC
Control valveNormally closed
Rated power1 (W)
Rated current0 (A)
Additional function area gripperPXT (1 beam)
UtilizationDIO / IO-Link
Dmk50 (mm)
Electrical connectionMale connect M12, 8 pol
RECBi 24V-DC NO PXT-1 1C M12-8

Part no.: 10.02.03.00468

Pneumatic end-of-arm vacuum generator for lightweight and industrial robots

Industries: Universal | Logistics | Packaging

Voltage DC24 V - DC
Control valveNormally open
Rated power1 (W)
Rated current0 (A)
Additional function area gripperPXT (1 beam)
UtilizationDIO / IO-Link
Dmk50 (mm)
Electrical connectionMale connect M12, 8 pol
RECBi 24V-DC NC PXT-2 1C M12-8

Part no.: 10.02.03.00465

Pneumatic end-of-arm vacuum generator for lightweight and industrial robots

Industries: Universal | Logistics | Packaging

Voltage DC24 V - DC
Control valveNormally closed
Rated power1 (W)
Rated current0 (A)
Additional function area gripperPXT (2 beam)
UtilizationDIO/ IO-Link
Dmk50 (mm)
Electrical connectionMale connect M12, 8 pol
RECBi 24V-DC NO PXT-2 1C M12-8

Part no.: 10.02.03.00469

Pneumatic end-of-arm vacuum generator for lightweight and industrial robots

Industries: Universal | Logistics | Packaging

Voltage DC24 V - DC
Control valveNormally open
Rated power1 (W)
Rated current0 (A)
Additional function area gripperPXT (2 beam)
UtilizationDIO / IO-Link
Dmk50 (mm)
Electrical connectionMale connect M12, 8 pol

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart