Vacuum Pumps

For high vacuum values with a low volume flow. Oil-lubricated pumps, dry-running pumps and water-ring pumps are available.
 

Dry-Running Vacuum Pumps EVE-TR

Schmalz Select.Schmalz Select.
  • Suction capacity up to 244 m³/h
  • Max. vacuum: 92 %

Dry-Running Vacuum Pumps EVE-TR X

  • Suction rate: 10 to 129 m³/h
  • Max. vacuum: 92 %

Oil-Lubricated Vacuum Pumps EVE-OG

  • Suction capacity up to 255 m³/h
  • Max. vacuum: 98 %

Water-Ring Pumps EVE-WR

  • Suction capacity up to 65 m³/h
  • Max. vacuum: 93 %