Schmalz

Filter Discs FD

Diameter (Ø) from 16 mm to 55 mm
Go directly to the products

Filters out dirt directly on the workpiece

Can be used in many different ways with the suction cup series FGA and FG thanks to a wide range of diameters

Stable filter disc increases the inherent stability of the suction cup and prevents the workpiece from being sucked in

Easy insertion in the fold of the suction cup

Design
  • Filter disc (1) made of porous polyethylene (sinter PE)
  • Filter pore size 120 µm
  • Can be placed directly into the suction cup (2)
Technical Data
  • Diameter: 16 to 55 mm
  • For suction cup type: FGA, FG
  • Material: PE
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Product family
Industry sector

1 - 9 from 9 results

FD 16 120

Part no.: 10.01.06.02565

Filter disc

Outside diameter D16 (mm)
Filter pore size120 (µm)
Utilization designBellows suction cup
SizeFG20/FGA20
FD 34 120

Part no.: 10.01.06.02572

Filter disc

Outside diameter D34 (mm)
Filter pore size120 (µm)
Utilization designBellows suction cup
SizeFG 42
FD 22 120

Part no.: 10.01.06.02566

Filter disc

Outside diameter D22 (mm)
Filter pore size120 (µm)
Utilization designBellows suction cup
SizeFGA 22
FD 18 120

Part no.: 10.01.06.02567

Filter disc

Outside diameter D18 (mm)
Filter pore size120 (µm)
Utilization designBellows suction cup
SizeFG25/FGA25
FD 30 120

Part no.: 10.01.06.02568

Filter disc

Outside diameter D30 (mm)
Filter pore size120 (µm)
Utilization designBellows suction cup
SizeFGA 33
FD 38 120

Part no.: 10.01.06.02569

Filter disc

Outside diameter D38 (mm)
Filter pore size120 (µm)
Utilization designBellows suction cup
SizeFGA 43
FD 55 120

Part no.: 10.01.06.02570

Filter disc

Outside diameter D55 (mm)
Filter pore size120 (µm)
Utilization designBellows suction cup
SizeFGA 53
FD 27 120

Part no.: 10.01.06.02571

Filter disc

Outside diameter D27 (mm)
Filter pore size120 (µm)
Utilization designBellows suction cup
SizeFG 32
FD 44 120

Part no.: 10.01.06.02573

Filter disc

Outside diameter D44 (mm)
Filter pore size120 (µm)
Utilization designBellows suction cup
SizeFG 52

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart