Schmalz

Sealing Rings DR-MOS SI

Diameter from 20 mm to 88 mm

Go directly to the products

Foam ring for bellows suction cup ensures optimum sealing on structured surfaces

A wide range of diameters and heights allows a wide variety of applications with the suction cup series FGA and FG

Silicone adhesive (accessory) for secure attachment to the suction cup

Design
  • Sealing ring of silicone foam (2) for gluing onto the silicone suction cup (1)
  • Available in a variety of diameters and thicknesses, suitable for standard suction cup series FGA (1.5 folds) and FG (2.5 folds)
  • Material-locking mounting using silicone adhesive (silicone adhesive sold separately)
Technical Data
  • Diameter: 20/10 x 2 to 88/64 x 5 mm
  • For suction cup type: FGA, FG
  • Material: SI
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Product family
Industry sector

1 - 8 from 8 results

DR 52/33x5 MOS SI-15

Part no.: 10.01.06.02548

Gasket made from special foam for optimal sealing of structured surfaces

Outside diameter D52 (mm)
Internal diameter d33 (mm)
Height H5 (mm)
Material typeMoosgummi
Sealing materialSilicone SI
Material hardness [Shore A]15 (Shore A)
DR 22.5/13x2 MOS SI-15

Part no.: 10.01.06.02614

Gasket made from special foam for optimal sealing of structured surfaces

Outside diameter D22.5 (mm)
Internal diameter d13 (mm)
Height H2 (mm)
Material typeMoosgummi
Sealing materialSilicone SI
Material hardness [Shore A]15 (Shore A)
DR 32/19x2 MOS SI-15

Part no.: 10.01.06.02615

Gasket made from special foam for optimal sealing of structured surfaces

Outside diameter D32 (mm)
Internal diameter d19 (mm)
Height H2 (mm)
Material typeMoosgummi
Sealing materialSilicone SI
Material hardness [Shore A]15 (Shore A)
DR 42/20x5 MOS SI-15

Part no.: 10.01.06.02616

Gasket made from special foam for optimal sealing of structured surfaces

Outside diameter D42 (mm)
Internal diameter d20 (mm)
Height H5 (mm)
Material typeMoosgummi
Sealing materialSilicone SI
Material hardness [Shore A]15 (Shore A)
DR 62/42x5 MOS SI-15

Part no.: 10.01.06.02617

Gasket made from special foam for optimal sealing of structured surfaces

Outside diameter D62 (mm)
Internal diameter d42 (mm)
Height H5 (mm)
Material typeMoosgummi
Sealing materialSilicone SI
Material hardness [Shore A]15 (Shore A)
DR 20/10x2 MOS SI-15

Part no.: 10.01.06.02618

Gasket made from special foam for optimal sealing of structured surfaces

Outside diameter D20 (mm)
Internal diameter d10 (mm)
Height H2 (mm)
Material typeMoosgummi
Sealing materialSilicone SI
Material hardness [Shore A]15 (Shore A)
DR 78/54x5 MOS SI-15

Part no.: 10.01.06.02619

Gasket made from special foam for optimal sealing of structured surfaces

Outside diameter D78 (mm)
Internal diameter d54 (mm)
Height H5 (mm)
Material typeMoosgummi
Sealing materialSilicone SI
Material hardness [Shore A]15 (Shore A)
DR 88/64x5 MOS SI-15

Part no.: 10.01.06.02620

Gasket made from special foam for optimal sealing of structured surfaces

Outside diameter D88 (mm)
Internal diameter d64 (mm)
Height H5 (mm)
Material typeMoosgummi
Sealing materialSilicone SI
Material hardness [Shore A]15 (Shore A)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart