Schmalz

Suction Cup Covers SU

Diameter (Ø) from 25 mm to 360 mm

Go directly to the products

Suction cup cover of tear-resistant non-woven fabric (PP/PE) prevents marks on sensitive workpieces

Quick and easy installation thanks to integrated rubber band; reusable

Large range of diamters optimized for flat and bellows suction cups and suction plates

Design
  • Suction cup cover SU is made of a robust fleece material that is highly tear-resistant as well as extremely resistant to chemicals
  • The material is abrasion-free and enables gentle handling of workpieces
  • The cover (2) can be easily slid over the suction cup or the suction plate (1) and fastened with the integrated rubber band
  • With diameters from 25 to 360 mm, the covers are designed to match the corresponding diameter ranges of the suction plates and suction cups
Technical Data
  • Diameter: 25 to 360 mm
  • Use in combination with suction cups and suction plates
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Size
Product family
Industry sector

1 - 10 from 15 results

SU 25

Part no.: 10.01.01.13584

Cover for suction cup

Size25
Clamping range [mm]25.0 ... 30.0 mm
Temperature resistance80 (°C)
SU 30

Part no.: 10.01.01.12889

Cover for suction cup

Size30
Clamping range [mm]27.0 ... 35.0 mm
Temperature resistance80 (°C)
SU 40

Part no.: 10.01.01.12856

Cover for suction cup

Size40
Clamping range [mm]35.0 ... 45.0 mm
Temperature resistance80 (°C)
SU 50

Part no.: 10.01.01.12837

Cover for suction cup

Size50
Clamping range [mm]45.0 ... 60.0 mm
Temperature resistance80 (°C)
SU 60

Part no.: 10.01.01.13585

Cover for suction cup

Size60
Clamping range [mm]60.0 ... 70.0 mm
Temperature resistance80 (°C)
SU 70

Part no.: 10.01.01.12838

Cover for suction cup

Size70
Clamping range [mm]65.0 ... 80.0 mm
Temperature resistance80 (°C)
SU 80

Part no.: 10.01.01.12839

Cover for suction cup

Size80
Clamping range [mm]80.0 ... 100.0 mm
Temperature resistance80 (°C)
SU 100

Part no.: 10.01.01.12840

Cover for suction cup

Size100
Clamping range [mm]100.0 ... 115.0 mm
Temperature resistance80 (°C)
SU 120

Part no.: 10.01.01.12437

Cover for suction cup

Size120
Clamping range [mm]115.0 ... 130.0 mm
Temperature resistance80 (°C)
SU 160

Part no.: 10.01.01.12438

Cover for suction cup

Size160
Clamping range [mm]150.0 ... 180.0 mm
Temperature resistance80 (°C)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart