SU 25
Part no.: 10.01.01.13584
Cover for suction cup
| Size | 25 |
| Clamping range [mm] | 25.0 ... 30.0 mm |
| Temperature resistance | 80 (°C) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 3 mm |
| D | 28 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | 25 |
| Clamping range [mm] | 25.0 ... 30.0 mm |
| Weight | 0.26 g |
| Product family | SU |
Documentation
Documentation
