Bellows Suction Cups SAOB HT1 (Oval, 1.5 Folds)

  • Oval bellows suction cup with 1.5 folds for dynamic handling of elongated glass workpieces
  • Handling of flat glass and also formed glass pieces
  • Use in automated production lines for automotive glass such as windscreens and side windows, even after the bending process at temperatures up to 170° C
  • Exact positioning in production processes without displacement
  • High lateral forces in use with separation powder on flat glass or on wet glass surfaces

Our Highlights...

  • Non-marking material HT1
  • High temperature resistance
  • Large, structured inner support
  • 1.5 folds
  • Very stiff top fold

Your Benefits...

  • Minimal chemical influence on the workpiece surface
  • Handling of hot workpieces without modification of the material properties
  • Capable of handling high lateral forces, especially in use with separating powder and wet workpieces
  • Optimum adaptation and sealing to curved workpieces, very good damping
  • Very good resistance to lateral forces and lateral acceleration
 

Individual items within the product family Bellows Suction Cups SAOB HT1 (Oval, 1.5 Folds)

 

  1. 1
  2. 2
SAOB 60x30 HT1-60 G1/4-AG
SAOB 60x30 HT1-60 G1/4-AG
10.01.06.03156
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxB): 60 x 30 mm
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4-M
Number of folds: 1.5
SAOB 60x30 HT1-60 G1/4-IG
SAOB 60x30 HT1-60 G1/4-IG
10.01.06.03175
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxB): 60 x 30 mm
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Nipple material: Brass, nickel-plated
Vacuum connection: G1/4-F
Number of folds: 1.5
SAOB 60x30 HT1-60 G3/8-AG
SAOB 60x30 HT1-60 G3/8-AG
10.01.06.03201
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxB): 60 x 30 mm
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: G3/8-M
Number of folds: 1.5
SAOB 60x30 HT1-60 G3/8-IG
SAOB 60x30 HT1-60 G3/8-IG
10.01.06.03202
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxB): 60 x 30 mm
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Nipple material: Steel
Vacuum connection: G3/8-F
Number of folds: 1.5
SAOB 80x40 HT1-60 G1/4-AG
SAOB 80x40 HT1-60 G1/4-AG
10.01.06.03203
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxB): 80 x 40 mm
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4-M
Number of folds: 1.5
SAOB 80x40 HT1-60 G1/4-IG
SAOB 80x40 HT1-60 G1/4-IG
10.01.06.03176
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxB): 80 x 40 mm
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Nipple material: Brass, nickel-plated
Vacuum connection: G1/4-F
Number of folds: 1.5
SAOB 80x40 HT1-60 G3/8-AG
SAOB 80x40 HT1-60 G3/8-AG
10.01.06.03204
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxB): 80 x 40 mm
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: G3/8-M
Number of folds: 1.5
SAOB 80x40 HT1-60 G3/8-IG
SAOB 80x40 HT1-60 G3/8-IG
10.01.06.03205
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxB): 80 x 40 mm
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Nipple material: Steel
Vacuum connection: G3/8-F
Number of folds: 1.5
SAOB 110x55 HT1-60 G1/4-AG
SAOB 110x55 HT1-60 G1/4-AG
10.01.06.03206
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxB): 110 x 55 mm
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4-M
Number of folds: 1.5
SAOB 110x55 HT1-60 G1/4-IG
SAOB 110x55 HT1-60 G1/4-IG
10.01.06.03178
Bellows suction cup (oval) for high dynamic on curved, oily surfaced workpieces
Dimensions (LxB): 110 x 55 mm
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Nipple material: Brass, nickel-plated
Vacuum connection: G1/4-F
Number of folds: 1.5

  1. 1
  2. 2