Flat Suction Cups (Oval)

Flat suction cups with an oval shape are designed for long and narrow workpieces. Suction cups grip the workpiece fast and precisely due to their flat shape and small volume.
 

Flat Suction Cups SGON

  • Dimensions: 4 x 2 to 90 x 30 mm
  • Material: HT1, NBR, SI
  • Cups of the size 24 x 8 and larger are additionally secured with a two-ear clamp to prevent rotation

Suction Plates SPLO

  • Dimensions: 60 x 20 to 370 x 80 mm
  • Material: NBR
  • Support plate vulcanized to elastomer part

Flat Suction Cups SAOF (Oval)

  • Dimensions: 50 x 16 to 140 x 70 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part

Flat Suction Cups SAOF HT2 (Oval)

  • Dimensions: 60 x 23 to 100 x 50 mm
  • Material: HT2
  • Connection nipple glued to elastomer part