SGON 15x5 SI-HD-65 M5-IG
Part no.: 10.01.05.01047
Flat suction cup (oval) for long and also curved workpieces
| Dimension (LxW) | 15x5 |
| Suction cup material | Silicone SI-HD |
| Material hardness [Shore A] | 65 (Shore A) |
| Nipple material | Aluminum |
| Connection | M5-F |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Bmax(S) | 5.5 mm |
| Bs | 5 mm |
| dn | 1.2 mm |
| G1 | M5-F |
| H | 22 mm |
| LG1 | 5.5 mm |
| Lmax.(S) | 15.5 mm |
| Ls | 15 mm |
| SW1 | 8 mm |
| Z (Stroke) | 0.7 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Dimension (LxW) | 15x5 |
| Suction force (-600mbar) | 3.1 N |
| Volume | 0.18 cm³ |
| Workpiece radius min. (convex) | 4 mm |
| Hose inner diameter (recom.) d | 2 mm |
| Number of folds | 0 |
| Suction cup material | Silicone SI-HD |
| Material hardness [Shore A] | 65 Shore A |
| Weight | 3.5 g |
| Product family | SGON |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation


