• Round suction plate for handling of objects with very rough or structured surfaces (such as ornamental glass, checker plate, broken natural stone, etc.)
  • Deactivation of unused suction cups by touch valves (accessory)
Product Highlights
  • Sealing edge made of very adaptable EPDM adapts optimally to highly structured surfaces
  • Sealing edge positively clipped into support plate for quick replacement of the sealing element
  • Support surfaces on the bottom prevent permanent deformation of thin-walled workpieces
  • Fastest cycle times thanks to low own volume
  • Wide range of diameters for a large selection of different workpieces
Suction Plates SPK
  • Robust and wear-resistant suction plate SPK, consisting of flexible sealing edge MOS (4) made of EPDM and aluminum supporting plate (1)
  • Sealing ring without seams
  • Sealing edge is securely clipped into the base plate
  • Sealing edge can be replaced separately in case of wear
  • Lower side of supporting plate with elastomer insert to prevent damage to workpieces
  • Threaded hole for vacuum connection (2) or touch valve (off-centre) (3) sealed with a plug when delivered
  • Diameter: 55 to 250 mm
  • Material sealing lip: EPDM
  • Supporting plate made of aluminum
The matching documentation for this product is available in this section.

Documents

Language

Filter by