
Part no.: 10.01.01.12060
Suction plate (round) for rough and structured surfaces
Industries: Automotive | Metal | Wood
| Size | 55 |
| Material hardness [Shore A] | 15 (Shore A) |
| Material type | Foam rubber |
| Sealing material | EPDM |
| Connection | G1/4"-F |
| Color |
Sealing edge made of very adaptable EPDM adapts optimally to highly structured surfaces
Sealing edge positively clipped into support plate for quick replacement of the sealing element
Support surfaces on the bottom prevent permanent deformation of thin-walled workpieces
Fastest cycle times thanks to low own volume
Wide range of diameters for a large selection of different workpieces
NEW: Bionic Power for Rough Surfaces
Our new bellows suction cup FSGA-78 CF enables stable and reliable handling of rough, textured, and difficult-to-seal workpieces such as rough-sawn wood or checker plates.
How? In addition to innovative sealing technology, the suction cup draws on principles of bionics: It utilizes the proven Clingfish-Effect – the adhesive principle of a fish that clings securely to rough, wet rocks.
Your benefits: Maximum process reliability and optimal sealing of your challenging workpieces!


The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 6 from 6 results

Part no.: 10.01.01.12060
Suction plate (round) for rough and structured surfaces
Industries: Automotive | Metal | Wood
| Size | 55 |
| Material hardness [Shore A] | 15 (Shore A) |
| Material type | Foam rubber |
| Sealing material | EPDM |
| Connection | G1/4"-F |
| Color |

Part no.: 10.01.01.12061
Suction plate (round) for rough and structured surfaces
Industries: Automotive | Metal | Wood
| Size | 80 |
| Material hardness [Shore A] | 15 (Shore A) |
| Material type | Foam rubber |
| Sealing material | EPDM |
| Connection | G1/4"-F |
| Color |

Part no.: 10.01.01.12062
Suction plate (round) for rough and structured surfaces
Industries: Automotive | Metal | Wood
| Size | 110 |
| Material hardness [Shore A] | 15 (Shore A) |
| Material type | Foam rubber |
| Sealing material | EPDM |
| Connection | G1/2"-F |
| Color |

Part no.: 10.01.01.12063
Suction plate (round) for rough and structured surfaces
Industries: Automotive | Metal | Wood
| Size | 160 |
| Material hardness [Shore A] | 15 (Shore A) |
| Material type | Foam rubber |
| Sealing material | EPDM |
| Connection | G1/2"-F |
| Color |

Part no.: 10.01.01.12064
Suction plate (round) for rough and structured surfaces
Industries: Automotive | Metal | Wood
| Size | 200 |
| Material hardness [Shore A] | 15 (Shore A) |
| Material type | Foam rubber |
| Sealing material | EPDM |
| Connection | G1/2"-F |
| Color |

Part no.: 10.01.01.12065
Suction plate (round) for rough and structured surfaces
Industries: Automotive | Metal | Wood
| Size | 250 |
| Material hardness [Shore A] | 15 (Shore A) |
| Material type | Foam rubber |
| Sealing material | EPDM |
| Connection | G1/2"-F |
| Color |