Schmalz

Suction Plates SPU

Suction area (Ø) from 100 mm to 400 mm

Go directly to the products

Support surfaces on the bottom prevent permanent deformation of thin-walled workpieces

Fastest cycle times thanks to low own volume

Wide range of diameters for a large selection of different workpieces

High suction force with small dimensions

Suction Plate SUF - The intelligent facelift with optimised performance!

Weight reduction compared to SPU due to carrier plate made of reinforced plastic.
Sealing ring made of oil and ozone-resistant NBR with optimised friction structure for increased suction and lateral force.
Innovative connection between supporting plate and sealing ring simplifies replacement and protects against twisting.
Read out product information via NFC interface with the smartphone and carry out replacement procurement.

Learn more
Design
  • Suction plate SPU consisting of sealing ring (3) and aluminum supporting plate (1)
  • Sealing ring clipped securely onto supporting plate with positive locking
  • Internal sealing edge (4) for better sealing on slightly rough surfaces
  • Side vacuum connector (2) normally sealed with a plug (glued into position for extra safety)
  • Series SPU TV: touch valve already installed
  • Series SPU AE: peeling insert on the bottom side already installed
Technical Data
  • Diameter: 100 to 400 mm
  • Material: NBR, SI
  • Supporting plate made of aluminum
Industries
  • Metal
  • Universal
  • Wood
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
0

Filter results

Thread G1
Size
Suction cup material
Number of folds
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 30 results

SPU 400 NBR-55 G1/2-IG

Part no.: 10.01.01.01138

Suction plate (round), universal, for smooth and slightly rough surfaces

Industries: Universal | Wood | Metal

Size400
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
ConnectionG1/2"-F
SPU 300 NBR-55 G1/2-IG

Part no.: 10.01.01.01134

Suction plate (round), universal, for smooth and slightly rough surfaces

Industries: Universal | Wood | Metal

Size300
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
ConnectionG1/2"-F
SPU 100 NBR-55 G1/4-IG

Part no.: 10.01.01.01107

Suction plate (round), universal, for smooth and slightly rough surfaces

Industries: Universal | Wood | Metal

Size100
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
ConnectionG1/4"-F
SPU 100 SI-60 G1/4-IG

Part no.: 10.01.01.01108

Suction plate (round), universal, for smooth and slightly rough surfaces

Size100
Suction cup materialSilicone SI
Material hardness [Shore A]60 (Shore A)
ConnectionG1/4"-F
SPU 125 NBR-55 G1/4-IG

Part no.: 10.01.01.01102

Suction plate (round), universal, for smooth and slightly rough surfaces

Industries: Universal | Wood | Metal

Size125
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
ConnectionG1/4"-F
SPU 125 SI-60 G1/4-IG

Part no.: 10.01.01.01103

Suction plate (round), universal, for smooth and slightly rough surfaces

Size125
Suction cup materialSilicone SI
Material hardness [Shore A]60 (Shore A)
ConnectionG1/4"-F
SPU 125 NBR-55 G1/4-IG TV

Part no.: 10.01.01.01157

Suction plate (round), universal, for smooth and slightly rough surfaces

Industries: Universal | Wood | Metal

Size125
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
ConnectionG1/4"-F
SPU 125 SI-60 G1/4-IG TV

Part no.: 10.01.01.01158

Suction plate (round), universal, for smooth and slightly rough surfaces

Industries: Universal | Wood | Metal

Size125
Suction cup materialSilicone SI
Material hardness [Shore A]60 (Shore A)
ConnectionG1/4"-F
SPU 125 NBR-55 G1/4-IG AE

Part no.: 10.01.01.01159

Suction plate (round), universal, for smooth and slightly rough surfaces

Size125
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
ConnectionG1/4"-F
SPU 125 SI-60 G1/4-IG AE

Part no.: 10.01.01.01160

Suction plate (round), universal, for smooth and slightly rough surfaces

Industries: Universal | Wood | Metal

Size125
Suction cup materialSilicone SI
Material hardness [Shore A]60 (Shore A)
ConnectionG1/4"-F

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart