- NEW
DR-PSSG 405x305 SI-55
Part no.: 10.01.54.00024
Sealing ring for sack gripper
Sealing material | Silicone SI |
Utilization design | PSSG |
Length L | 405 (mm) |
Width B | 305 (mm) |
Material hardness [Shore A] | 55 (Shore A) |
Design Data
Design Data

Attribute | Value |
---|---|
H | 42 mm |
L | 405 mm |
B | 305 mm |
PSSG |
Technical Data
Technical Data
Attribute | Value |
---|---|
Material hardness [Shore A] | 55 Shore A |
Sealing material | Silicone SI |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.