Suction Cups for Handling Glass

Suction cups and suction plates for handling flat, smooth workpieces such as glass which depend on high lateral forces. Bellow suction cups for gentle handling of, for example, automotive glass as well as handling of visible parts made of glass while leaving few marks.
 

Bellows Suction Cups SAB HT1 (1.5 Folds)

  • Diameter: 22 to 125 mm
  • Material: HT1
  • Connection nipple vulcanized to elastomer part

Suction Plates SGF

  • Diameter: 125 to 400 mm
  • Material: EPDM, HT1

Bellows Suction Cups SAOB HT1 (Oval, 1.5 Folds)

  • Dimensions: 60 x 30 to 140 x 70 mm
  • Material: HT1
  • Connection nipple vulcanized to elastomer part