Bellows Suction Cups SAB HT1 (1.5 Folds)

  • Round bellows suction cup with 1.5 folds for dynamic handling of glass workpieces
  • Handling of flat glass and formed glass pieces
  • Use in automated production lines for automotive windscreens or side windows, even after the bending process at temperatures up to 170° C
  • Exact positioning in production processes without displacement
  • High lateral forces in use with separation powder on flat glass or on damp surfaces

Our Highlights...

  • Non-marking material HT1
  • High temperature resistance
  • Large, structured inner support
  • 1.5 folds
  • Very stiff top fold

Your Benefits...

  • Minimal chemical influence on the workpiece surface
  • Handling of hot workpieces without modification of the material properties
  • Capable of handling high lateral forces, especially in use with separating powder and wet workpieces
  • Optimum adaptation and sealing to curved workpieces, very good damping
  • Very good resistance to lateral forces and lateral acceleration
 

Individual items within the product family Bellows Suction Cups SAB HT1 (1.5 Folds)

 

  1. 1
  2. 2
  3. 3
SAB 22 HT1-60 G1/4-AG
SAB 22 HT1-60 G1/4-AG
10.01.06.02753
Bellows suction cup (round) for markless handling of workpieces
Size: 22
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Vacuum connection: G1/4-M
Number of folds: 1.5
Nipple material: Aluminium
SAB 22 HT1-60 G1/4-IG
SAB 22 HT1-60 G1/4-IG
10.01.06.02722
Bellows suction cup (round) for markless handling of workpieces
Size: 22
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Vacuum connection: G1/4-F
Number of folds: 1.5
Nipple material: Aluminium
SAB 22 HT1-60 G3/8-AG
SAB 22 HT1-60 G3/8-AG
10.01.06.03015
Bellows suction cup (round) for markless handling of workpieces
Size: 22
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Vacuum connection: G3/8-M
Number of folds: 1.5
Nipple material: Aluminium
SAB 22 HT1-60 G3/8-IG
SAB 22 HT1-60 G3/8-IG
10.01.06.03006
Bellows suction cup (round) for markless handling of workpieces
Size: 22
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Vacuum connection: G3/8-F
Number of folds: 1.5
Nipple material: Brass, nickel-plated
SAB 30 HT1-60 G1/4-AG
SAB 30 HT1-60 G1/4-AG
10.01.06.03048
Bellows suction cup (round) for markless handling of workpieces
Size: 30
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Vacuum connection: G1/4-M
Number of folds: 1.5
Nipple material: Aluminium
SAB 30 HT1-60 G1/4-IG
SAB 30 HT1-60 G1/4-IG
10.01.06.02723
Bellows suction cup (round) for markless handling of workpieces
Size: 30
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Vacuum connection: G1/4-F
Number of folds: 1.5
Nipple material: Aluminium
SAB 30 HT1-60 G3/8-AG
SAB 30 HT1-60 G3/8-AG
10.01.06.03049
Bellows suction cup (round) for markless handling of workpieces
Size: 30
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Vacuum connection: G3/8-M
Number of folds: 1.5
Nipple material: Aluminium
SAB 30 HT1-60 G3/8-IG
SAB 30 HT1-60 G3/8-IG
10.01.06.03050
Bellows suction cup (round) for markless handling of workpieces
Size: 30
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Vacuum connection: G3/8-F
Number of folds: 1.5
Nipple material: Brass, nickel-plated
SAB 30 HT1-60 RA
SAB 30 HT1-60 RA
10.01.06.02755
Bellows suction cup (round) for markless handling of workpieces
Size: 30
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Vacuum connection:
Rectangular adapter
Number of folds: 1.5
Nipple material: Aluminium
SAB 40 HT1-60 G1/4-AG
SAB 40 HT1-60 G1/4-AG
10.01.06.03051
Bellows suction cup (round) for markless handling of workpieces
Size: 40
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Vacuum connection: G1/4-M
Number of folds: 1.5
Nipple material: Aluminium

  1. 1
  2. 2
  3. 3