Schmalz

Bellows Suction Cups SAB HT1 (1.5 Folds)

Suction area (Ø) from 22 mm to 125 mm

Go directly to the products

Minimal chemical influence on the workpiece surface thanks to the non-marking special material HT1

Handling of hot workpieces thanks to high temperature resistance

Structured inner support withstands the highest lateral forces, especially when used with separation powder and on wet workpieces

Design
  • Robust and wear-resistant bellows suction cup made of HT1 with 1.5 folds
  • Connection nipple vulcanized to elastomer part (for very high strength)
  • Special structure of the suction surface with high performance profile
Technical Data
  • Diameter: 22 to 125 mm
  • Material: HT1
  • Connection nipple vulcanized to elastomer part
Industries
  • Automotive
  • Glass
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Size
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 35 results

SAB 22 HT1-60 G1/4-IG

Part no.: 10.01.06.02722

Bellows suction cup (round) for markless handling of workpieces

Industries: Automotive | Glass

Size22
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/4-IG
Number of folds1.5
SAB 30 HT1-60 G1/4-IG

Part no.: 10.01.06.02723

Bellows suction cup (round) for markless handling of workpieces

Industries: Automotive | Glass

Size30
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/4-IG
Number of folds1.5
SAB 40 HT1-60 G1/4-IG

Part no.: 10.01.06.02724

Bellows suction cup (round) for markless handling of workpieces

Industries: Automotive | Glass

Size40
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/4-IG
Number of folds1.5
SAB 50 HT1-60 G3/8-IG

Part no.: 10.01.06.02725

Bellows suction cup (round) for markless handling of workpieces

Industries: Automotive | Glass

Size50
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG3/8-IG
Number of folds1.5
SAB 60 HT1-60 G3/8-IG

Part no.: 10.01.06.02726

Bellows suction cup (round) for markless handling of workpieces

Industries: Automotive | Glass

Size60
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG3/8-IG
Number of folds1.5
SAB 80 HT1-60 G3/8-IG

Part no.: 10.01.06.02727

Bellows suction cup (round) for markless handling of workpieces

Industries: Automotive | Glass

Size80
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG3/8-IG
Number of folds1.5
SAB 100 HT1-60 G3/8-IG

Part no.: 10.01.06.02728

Bellows suction cup (round) for markless handling of workpieces

Industries: Automotive | Glass

Size100
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG3/8-IG
Number of folds1.5
SAB 125 HT1-60 G3/8-IG

Part no.: 10.01.06.02729

Bellows suction cup (round) for markless handling of workpieces

Industries: Automotive | Glass

Size125
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG3/8-IG
Number of folds1.5
SAB 22 HT1-60 G1/4-AG

Part no.: 10.01.06.02753

Bellows suction cup (round) for markless handling of workpieces

Industries: Automotive | Glass

Size22
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
Number of folds1.5
SAB 50 HT1-60 G1/4-IG

Part no.: 10.01.06.02760

Bellows suction cup (round) for markless handling of workpieces

Industries: Automotive | Glass

Size50
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG1/4-IG
Number of folds1.5

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart