SAOG-S 95x40 NBR-60 G1/4-IG MOD
Part no.: 10.01.01.14901
Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces
| Dimension (LxW) | 95x40 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 60 (Shore A) |
| Connection | G1/4-IG |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Bmax(S) | 46 mm |
| Bs | 40.6 mm |
| dn | 4 mm |
| G1 | G1/4"-F |
| H | 28 mm |
| LG1 | 11 mm |
| Lmax.(S) | 101 mm |
| Ls | 95.6 mm |
| SW1 | 22 mm |
| Z (Stroke) | 6 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction force (-600mbar) | 165 N |
| Lateral force | 192 N |
| Lateral force oily surface | 110 N |
| Volume | 18 cm³ |
| Workpiece radius min. (convex) | 35 mm |
| Hose inner diameter (recom.) d | 6 mm |
| Suction cup material | Nitrile rubber NBR |
| Number of folds | 0 |
| Weight | 70.8 g |
| Product family | SAOG-S |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation






