• Oval high-speed suction cup for applications with demands for highest holding forces and shear forces especially for narrow
  • metal sheets and car body parts
  • Handling of long workpieces, workpieces with internal ribbing and reinforcing plates
  • Handling of workpieces with oily surfaces
  • Loading and unloading CNC metal and laser cutting machines
  • Handling of workpieces with convex surfaces
Product Highlights
  • Very high suction cup stroke for optimum adaptation to the most varied workpiece contours
  • Special inner structure for maximum holding force at high accelerations, especially on oily sheets
  • Large, structured inner support prevents deep drawing even with thin sheets
  • Large-area, structured inner support prevents deep drawing even with thin sheets
  • Extremely wear-resistant material Elastodur, resistant to ozone and aggressive drawing oils
Bell-Shaped Suction Cups SAOXM (Oval)
  • Oval bell-shaped suction cup (2) with flexible sealing lip and optimum inner structure
  • Made of wear-proof material Elastodur of suction cup (ED-85) and friction disc (ED-65)
  • Insert (3) with friction disc for reinforcing the suction cup
  • Two-part, reusable connection element consisting of an upper part (1) and a lower part (4)
  • Upper part of the connector with anti-rotation guard
  • Lower part of the connector with anti-loosening guard
  • Dimensions: 60 x 20 to 100 x 40 mm
  • Material: ED
  • Connection element modular (assembled)
The matching documentation for this product is available in this section.

Documents

Language

Filter by