Bell-Shaped Suction Cups SAX

  • Lightweight high-speed suction cups with demands for highest holding and shear forces for fast handling of sheet metal and car body parts
  • Handling of workpieces with oily surfaces
  • Loading and unloading CNC metal and laser cutting machines
  • Handling of blanks at destackers
  • Handling of workpieces with convex surfaces

Our Highlights...

  • Optimal internal structure and reduced height
  • Lightweight design
  • Significantly increased stroke of suction cup
  • Flexible sealing lip

Your Benefits...

  • Highest transmission of holding forces and adaption of shear forces, especially on oily sheet metal
  • Reduced weight of the tooling for high speed applications
  • Very good adjustment to different workpiece outlines
  • Very good sealing features even on rough workpiece surfaces
 

Individual items in the product family Bell-Shaped Suction Cups SAX

 

  1. 1
  2. 2
  3. 3
SAX 80 ED-85 G3/8-IG
10.01.19.00141
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 80
Suction cup material: Elastodur
Material hardness: 85 °Sh
Vacuum connection: G3/8"-F
Nipple material: TPU-GF
SAX 80 ED-85 NPT3/8-IG
10.01.19.00145
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 80
Suction cup material: Elastodur
Material hardness: 85 °Sh
Vacuum connection: NPT3/8-F
Nipple material: TPU-GF
SAX 30 ED-85 G3/8-IG
10.01.19.00146
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 30
Suction cup material: Elastodur
Material hardness: 85 °Sh
Vacuum connection: G3/8"-F
Nipple material: TPU-GF
SAX 30 ED-85 NPT3/8-IG
10.01.19.00147
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 30
Suction cup material: Elastodur
Material hardness: 85 °Sh
Vacuum connection: NPT3/8-F
Nipple material: TPU-GF
SAX 40 ED-85 G3/8-IG
10.01.19.00148
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 40
Suction cup material: Elastodur
Material hardness: 85 °Sh
Vacuum connection: G3/8"-F
Nipple material: TPU-GF
SAX 40 ED-85 NPT3/8-IG
10.01.19.00149
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 40
Suction cup material: Elastodur
Material hardness: 85 °Sh
Vacuum connection: NPT3/8-F
Nipple material: TPU-GF
SAX 50 ED-85 G3/8-IG
10.01.19.00150
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 50
Suction cup material: Elastodur
Material hardness: 85 °Sh
Vacuum connection: G3/8"-F
Nipple material: TPU-GF
SAX 50 ED-85 NPT3/8-IG
10.01.19.00151
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 50
Suction cup material: Elastodur
Material hardness: 85 °Sh
Vacuum connection: NPT3/8-F
Nipple material: TPU-GF
SAX 60 ED-85 G3/8-IG
10.01.19.00152
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 60
Suction cup material: Elastodur
Material hardness: 85 °Sh
Vacuum connection: G3/8"-F
Nipple material: TPU-GF
SAX 60 ED-85 NPT3/8-IG
10.01.19.00153
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size: 60
Suction cup material: Elastodur
Material hardness: 85 °Sh
Vacuum connection: NPT3/8-F
Nipple material: TPU-GF

  1. 1
  2. 2
  3. 3