Schmalz

Bellows Suction Cups SPB2f (2.5 Folds)

Suction area (Ø) from 15 mm to 50 mm

Go directly to the products

FDA compliant silicone SI allows direct food contact

Integrated bag stabilizer prevents even thin and soft films from being sucked in

Reinforced main body with 2.5 folds for secure gripping and stability even at high speeds

Large nominal diameter enables high flow rates for short cycle times

Design
  • Bellows suction cup SPB2f with 2.5 folds (3) and a gentle and flexible sealing lip with segmented flow vanes and integrated bag stabilizer
  • Very large shaft diameter for high volume flow rates
  • Specially reinforced suction bellows for additional stability
  • Mounting via connection element SC (1); alternatively direct attachment on 3/8”- or 1/2” pipe (4) on the machine side and mounting with a hose clamp
  • All connection elements SC with male threads come equipped with an integrated sealing ring
  • Optional insert filter for pre-filter (2)
Technical Data
  • Diameter: 15 to 50 mm
  • Material: SI (use in the food industry)
Industries
  • Packaging
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Size
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Thread G1
Industry sector

1 - 10 from 26 results

SPB2f 40 SI-55 G1/8-IG

Part no.: 10.01.06.03647

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging

Size40
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/8"-F
Number of folds2.5
SPB2f 40 SI-55 G1/4-AG

Part no.: 10.01.06.03648

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging

Size40
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/4"-M
Number of folds2.5
SPB2f 40 SI-55 G1/4-IG

Part no.: 10.01.06.03649

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging

Size40
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/4"-F
Number of folds2.5
SPB2f 40 SI-55 G3/8-AG

Part no.: 10.01.06.03650

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging

Size40
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G3/8"-M
Number of folds2.5
SPB2f 40 SI-55 G3/8-IG

Part no.: 10.01.06.03651

Bellows suction cup (round) for very uneven workpieces

Size40
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G3/8"-F
Number of folds2.5
SPB2f 50 SI-55 G1/8-IG

Part no.: 10.01.06.03653

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging

Size50
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/8"-F
Number of folds2.5
SPB2f 50 SI-55 G1/4-AG

Part no.: 10.01.06.03654

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging

Size50
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/4"-M
Number of folds2.5
SPB2f 50 SI-55 G1/4-IG

Part no.: 10.01.06.03655

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging

Size50
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G1/4"-F
Number of folds2.5
SPB2f 50 SI-55 G3/8-AG

Part no.: 10.01.06.03656

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging

Size50
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G3/8"-M
Number of folds2.5
SPB2f 50 SI-55 G3/8-IG

Part no.: 10.01.06.03657

Bellows suction cup (round) for very uneven workpieces

Industries: Packaging

Size50
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Thread G1G3/8"-F
Number of folds2.5

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart