Schmalz

Bin-Picking Suction Cups SVE

Suction area (Ø) 53 mm

Go directly to the products

Extremely thin sealing lip for optimal adaptation to corners, edges and freeform surfaces

Stabilizing internal support contour for safe handling of different products

Large nominal flow compensates for leakages in a wide variety of workpieces

FDA compliant silicone for direct contact with food products

Design
  • Suction cup (1) with extremely thin, soft sealing lip
  • Internal support contour for best possible adaptation to the workpiece
  • Use of one-piece insertable connection elements (2) for quick changing of the suction cup
  • Connection element with male thread and integrated seal
Technical Data
  • Diameter: 33 mm and 53 mm
  • Material: PU, SI-MD (use in the food industry)
Industries
  • Food
  • Logistics
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
0

Filter results

Suction cup material
Product family
Height H
Industry sector

1 - 5 from 5 results

SVE 53 PU-55 G3/8-AG

Part no.: 10.01.19.00257

Suction cup f. bin-picking processes with optimum adaptation to a wide range of workpieces

Industries: Universal | Logistics

Size53
Suction cup materialPolyurethane PU
Material hardness [Shore A]55 (Shore A)
Thread G1G3/8"-M
SVE 53 SI-MD-55 G3/8-AG

Part no.: 10.01.19.00258

Suction cup f. bin-picking processes with optimum adaptation to a wide range of workpieces

Industries: Universal | Logistics | Food

Size53
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Thread G1G3/8"-M
SVE 33 PU-55 G1/8-IG

Part no.: 10.01.19.00281

Suction cup f. bin-picking processes with optimum adaptation to a wide range of workpieces

Industries: Universal | Logistics

Size33
Suction cup materialPolyurethane PU
Material hardness [Shore A]55 (Shore A)
Thread G1G1/8"-F
SVE 33 PU-55 G3/8-AG

Part no.: 10.01.19.00267

Suction cup f. bin-picking processes with optimum adaptation to a wide range of workpieces

Industries: Universal | Logistics

Size33
Suction cup materialPolyurethane PU
Material hardness [Shore A]55 (Shore A)
Thread G1G3/8"-M
SVE 33 PU-55 G1/8-AG

Part no.: 10.01.19.00280

Suction cup f. bin-picking processes with optimum adaptation to a wide range of workpieces

Industries: Universal | Logistics

Size33
Suction cup materialPolyurethane PU
Material hardness [Shore A]55 (Shore A)
Thread G1G1/8"-M

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart