Suction Cups for Plastic Films and Paper

Schmalz suction cups make for easy handling of foils and paper. The flat sealing lip and the reinforced inside of the cup prevent that the unstable workpiece gets sucked in. These sealing cups do not leave an imprint on the unstable workpieces even at high temperatures.
 
Suction Cups SFF / SFB1
New

Suction Cups SFF / SFB1

  • Suction area (Ø) from 10 mm to 40 mm
  • Material: SI, EPDM, HT1
Flat Suction Cups SGPN
Phase-out article

Flat Suction Cups SGPN

  • Diameter: 15 to 40 mm
  • Material: FPM, HT1, NK, SI
  • Connection nipple plugged into elastomer part