Schmalz

Suction Cups SFF / SFB1

Suction area (Ø) from 10 mm to 40 mm

Go directly to the products

Flexible, thin sealing lip and stabilizing support surface for particularly unstable workpieces

Safe component handling thanks to very good vacuum distribution

Large selection of materials for a wide range of requirements (food safe, chemically resistant, temperature resistant)

Design
  • Suction cup with thin and flexible sealing lip consisting of flat suction cup SFF (1) or bellows suction cup SFB1 with 1.5 folds (2) and Schmalz connection element SC (3)
  • Inner support surface with honeycomb structure and very good vacuum distribution
  • Suction area (Ø) from 10 mm to 40 mm
Technical Data
  • Suction area (Ø) from 10 mm to 40 mm
  • Material: SI, EPDM, HT1, NBR-ESD
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Product family
Number of folds
Size
Suction cup material
Height H
Spring stroke Z
Thread G1
Labeling
Industry sector

1 - 10 from 103 results

SFB1 20 EPDM-45 G1/8-AG

Part no.: 10.01.06.04404

Bellows suction cup (round) for very uneven workpieces flexible workpieces

Size20
Suction cup materialEPDM
Material hardness [Shore A]45 (Shore A)
SFF 20 EPDM-45 G1/8-IG

Part no.: 10.01.01.14265

Flat suction cup (round) for dynamic handling of thin and flexible workpieces

Size20
Suction cup materialEPDM
Material hardness [Shore A]45 (Shore A)
SFF 10 EPDM-45 M5-AG

Part no.: 10.01.01.14260

Flat suction cup (round) for dynamic handling of thin and flexible workpieces

Size10
Suction cup materialEPDM
Material hardness [Shore A]45 (Shore A)
SFB1 10 EPDM-45 M5-AG

Part no.: 10.01.06.04392

Bellows suction cup (round) for very uneven workpieces flexible workpieces

Size10
Suction cup materialEPDM
Material hardness [Shore A]45 (Shore A)
SFF 10 SI-55 M5-AG

Part no.: 10.01.01.14248

Flat suction cup (round) for dynamic handling of thin and flexible workpieces

Size10
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
SFB1 10 SI-55 M5-AG

Part no.: 10.01.06.04391

Bellows suction cup (round) for gentle handling of thin and flexible workpieces

Size10
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
SFF 15 EPDM-45 M5-AG

Part no.: 10.01.01.14261

Flat suction cup (round) for dynamic handling of thin and flexible workpieces

Size15
Suction cup materialEPDM
Material hardness [Shore A]45 (Shore A)
SFB1 15 EPDM-45 M5-AG

Part no.: 10.01.06.04395

Bellows suction cup (round) for very uneven workpieces flexible workpieces

Size15
Suction cup materialEPDM
Material hardness [Shore A]45 (Shore A)
SFF 15 EPDM-45 G1/8-AG

Part no.: 10.01.01.14262

Flat suction cup (round) for dynamic handling of thin and flexible workpieces

Size15
Suction cup materialEPDM
Material hardness [Shore A]45 (Shore A)
SFB1 15 EPDM-45 G1/8-AG

Part no.: 10.01.06.04398

Bellows suction cup (round) for very uneven workpieces flexible workpieces

Size15
Suction cup materialEPDM
Material hardness [Shore A]45 (Shore A)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart