Schmalz

Bellows Suction Cups FSGA (1.5 Folds)

Suction area (Ø) from 2 mm to 33 mm

Go directly to the products

Large selection of materials for a wide range of requirements (temperature-resistant, conductive, non-marking, dissipative)

Soft, tapered sealing lip adapts optimally to curved surfaces or uneven surfaces

1.5 folds ensure high suction force and effective damping during placement on workpiece

High stiffness of the upper fold provides stability under horizontal forces and high accelerations

Special Offer: Test Suction Cups Made From the New Material HT1-ESD for Free

Need to optimize handling in electronics production? With our suction cups made from the new material HT1-ESD, we are setting new standards for handling processes in the production of final products, consumer electronics and home appliances.

The material offers permanent ESD protection, enables handling with minimized marks and has good resistance to high temperatures and ozone, without any critical additives or coatings that could diffuse into production environments and generate harmful particles.

Receive up to 20 free test samples for your system – including personal on-site consultation.

Request free suction cups now
Design
  • Robust and wear-resistant suction cup FSGA (3) with single sealing lip, consisting of suction cup FGA (2) with 1.5 folds and connection nipple (1)
  • Nipple plugged into cup
  • With each nipple family, the replacement cups and nipples can be combined as desired
Technical Data
  • Diameter: 2 to 33 mm
  • Material: HT1, NBR, NBR-ESD, SI, SI-CO
  • Connection nipple plugged into elastomer part
  • Conductive, dissipative and mark-free variants

Filter results

Size
Suction cup material
Thread G1
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 125 results

FSGA 2 NBR-55 M3-AG

Part no.: 10.01.06.04521

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size2
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM3-M
Number of folds1.5
Product familyFSGA
FSGA 2 SI-55 M3-AG

Part no.: 10.01.06.04522

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size2
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionM3-M
Number of folds1.5
Product familyFSGA
FSGA 2 HT1-60 M3-AG

Part no.: 10.01.06.04523

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size2
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionM3-M
Number of folds1.5
Product familyFSGA
FSGA 2 NBR-ESD-55 M3-AG

Part no.: 10.01.06.04524

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size2
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM3-M
Number of folds1.5
Product familyFSGA
FSGA 4 NBR-55 M3-AG

Part no.: 10.01.06.04143

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size4
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM3-M
Number of folds1.5
Product familyFSGA
FSGA 4 SI-55 M3-AG

Part no.: 10.01.06.04144

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size4
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionM3-M
Number of folds1.5
Product familyFSGA
FSGA 4 HT1-60 M3-AG

Part no.: 10.01.06.04145

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size4
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionM3-M
Number of folds1.5
Product familyFSGA
FSGA 4 SI-CO-55 M3-AG

Part no.: 10.01.06.04146

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size4
Suction cup materialSilicone SI conductive
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM3-M
Number of folds1.5
Product familyFSGA
FSGA 4 NBR-ESD-55 M3-AG

Part no.: 10.01.06.04147

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size4
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM3-M
Number of folds1.5
Product familyFSGA
FSGA 6 NBR-55 M5-AG

Part no.: 10.01.06.02994

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Size6
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM5-M
Number of folds1.5
Product familyFSGA

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart