Schmalz

Flat Suction Cups SGON

Suction area (LxW) from 4 x 2 mm to 30 x 10 mm

Go directly to the products

Oval design allows positioning on narrow or elongated workpieces with a small contact surface

High suction force with small dimensions

Support surfaces prevent deformation of thin copper films or CCLs

Material NBR-ESD protects against uncontrolled electrostatic discharge

Special Offer: Test Suction Cups Made From the New Material HT1-ESD for Free

Need to optimize handling in electronics production? With our suction cups made from the new material HT1-ESD, we are setting new standards for handling processes in the production of final products, consumer electronics and home appliances.

The material offers permanent ESD protection, enables handling with minimized marks and has good resistance to high temperatures and ozone, without any critical additives or coatings that could diffuse into production environments and generate harmful particles.

Receive up to 20 free test samples for your system – including personal on-site consultation.

Request free suction cups now
Design
  • Robust, wear-resistant suction cup SGON (3) with single sealing lip, consisting of suction cup SGO (2) and connection nipple (1)
  • Nipple plugged into cup
  • With each nipple family, the replacement cups and nipples can be combined as desired
Technical Data
  • Dimensions: 4 x 2 to 30 x 10 mm
  • Material: HT1, NBR, NBR-CO, NBR-ESD, SI
  • Conductive, dissipative and mark-free variants

Filter results

Suction cup material
Dimension (LxW)
Thread G1
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 53 results

SGON 4x2 HT1-60 M3-AG

Part no.: 10.01.05.00404

Flat suction cup (oval) for long and also curved workpieces

Dimension (LxW)4x2
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Material property non-marking
Nipple materialAluminum
ConnectionM3-M
SGON 4x2 NBR-55 M3-AG

Part no.: 10.01.01.00564

Flat suction cup (oval) for long and also curved workpieces

Dimension (LxW)4x2
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM3-M
SGON 4x2 NBR-ESD-55 M3-AG

Part no.: 10.01.05.00938

Flat suction cup (oval) for long and also curved workpieces

Dimension (LxW)4x2
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM3-M
SGON 7x3.5 HT1-60 M3-AG

Part no.: 10.01.05.00405

Flat suction cup (oval) for long and also curved workpieces

Dimension (LxW)7x3.5
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Material property non-marking
Nipple materialAluminum
ConnectionM3-M
SGON 7x3.5 NBR-55 M3-AG

Part no.: 10.01.01.00489

Flat suction cup (oval) for long and also curved workpieces

Dimension (LxW)7x3.5
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM3-M
SGON 7x3.5 NBR-CO-55 M3-AG

Part no.: 10.01.05.00228

Flat suction cup (oval) for long and also curved workpieces

Dimension (LxW)7x3.5
Suction cup materialNitrile rubber NBR-conductive
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM3-M
SGON 7x3.5 NBR-ESD-55 M3-AG

Part no.: 10.01.05.00939

Flat suction cup (oval) for long and also curved workpieces

Dimension (LxW)7x3.5
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM3-M
SGON 12x4 HT1-60 M5-AG

Part no.: 10.01.05.00406

Flat suction cup (oval) for long and also curved workpieces

Dimension (LxW)12x4
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Material property non-marking
Nipple materialAluminum
ConnectionM5-M
SGON 12x4 NBR-55 M5-AG

Part no.: 10.01.05.00236

Flat suction cup (oval) for long and also curved workpieces

Dimension (LxW)12x4
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM5-M
SGON 12x4 NBR-CO-55 M5-AG

Part no.: 10.01.05.00238

Flat suction cup (oval) for long and also curved workpieces

Dimension (LxW)12x4
Suction cup materialNitrile rubber NBR-conductive
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM5-M

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart