Schmalz

Ordering information

The bellows suction cup PSPF (elastomer part + connection element) is delivered assembled. The product consists of:

  • Suction cup of type PSPF - elastomer part, available in various diameters
  • Connection element of type SC - available with different threads
Back to product family
Please try again later or contact your local contact person.

PSPF 33 SI-30/55 G1/8-AG

Part no.: 10.01.06.05586

2K bellow suction cup (round) for thin, unstable and liquid-filled pouch packages

Size33
Suction cup materialSilicone SI
Material hardness [Shore A]30 (Shore A)
Material hardness55 (Shore A)
Vacuum connectionG1/8"-M
Number of folds3.5
Design Data
Design image
Attribute Value
Z (Stroke) 14.5  mm
d2 14  mm
dn 4  mm
Dmax(S) 33.5  mm
Ds 33  mm
G1 G1/8"-M
G1 G1/8-AG
H 47.5  mm
LG1 7.5  mm
SW1 22  mm
Technical Data
Attribute Value
Number of folds 3.5
Size 33
Suction cup material Silicone SI
Suction force (-600mbar) 24  N
Product family PSPF
Volume 7.5  cm³
Note: Suction force: The suction force values are theoretical values at -0.6 bar vacuum and a dry, smooth and even workpiece surface – they are specified without safety factors. Hose inner diameter: The recommended hose diameter refers to a hose length of approx. 2 m
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart