Non-Return Valves

Non-return valves are used to maintain the vacuum in a circuit in the case of a power failure or if the vacuum generator fails.
 

Non-Return Valves RSV

  • Nominal diameter: 6 to 54 mm
  • Nominal flow rate: 5 to 350 m³/h
  • Connection thread: G1/4” to G2”