Solenoid Valves

Solenoid valves, which are controlled via electrical switch signals, are used for the control of compressed air or vacuum. These valves can be controlled directly as well as with pneumatic pilot operation.
 

Inline Valves IV

  • Nominal diameter: 3 mm
  • Nominal flow rate: 2 m³/h
  • Voltage: 24 V

Solenoid Valves EMV

  • Nominal diameter: 2 to 25 mm
  • Nominal flow rate: 1 to 88 m³/h
  • Voltages =/~ 24/230 V

Solenoid Valves EMVO

  • Nominal diameter: 12 to 25 mm
  • Nominal flow rate: 21 to 101 m³/h
  • Voltages =/~ 24/230 V

Solenoid Valves EMVP

  • Nominal diameter: 5 to 50 mm
  • Nominal flow rate: 3 to 310 m³/h
  • Voltages =/~ 24/230 V