Schmalz

Pneumatic Vacuum Generators RECBi MATCH

Suction rate 52.5 l/min · Lift capacity up to 25 kg

Go directly to the products

Pneumatic vacuum generator with quick-change unit for high application diversity and flexible gripper design

High suction rate directly at the gripper increases process reliability and reduces cycle times

Energy efficient vacuum generation through eco nozzle technology and automatic air saving reduces operating costs by up to 60 %

Simple and time saving design of two separate vacuum circuits possible

Software supported commissioning for fast and uncomplicated use

Suitable Gripper for RECB PXT MATCH

Compatible with the pneumatic vacuum generators RECB PXT MATCH, Schmalz offers the modular gripping system PXT.
An individual gripper for numerous applications can be easily assembled from the lean portfolio of standard components.

More about the PXT gripper construction kit
Design
  • Connection suitable for all quick-change modules RMQC of the MATCH platform (1)
  • Intuitive LED display and NFC interface (2) for convenient data transfer via smartphone
  • Integrated eco nozzle technology (3) with easily accessible nozzle and valve technology
  • Two separate vacuum circuits possible by combining two ejector modules (4)
  • Predefined assemblies with different grippers (5) or universal connection plate
Technical Data
  • Suitable for quick-change module RMQC MATCH
  • Handling of workpieces up to 25 kg
  • Contains vacuum generator and various grippers
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
Software

The matching software for this product is available in this section.

SoftwareLanguage
English

Filter results

Control valve
Additional function area gripper

1 - 10 from 18 results

RECBi 24V-DC NC PXR-I 2C MATCH

Part no.: 10.02.03.00408

Pneumatic Vacuum Generator for End-of-Arm Ecosystem MATCH

Voltage DC24 V - DC
Control valveNormally closed
Additional function area gripperPXR (I-shape)
UtilizationIO-Link
VersionQuick-change system MATCH
RECBi 24V-DC NO PXR-X 2C MATCH

Part no.: 10.02.03.00407

Pneumatic Vacuum Generator for End-of-Arm Ecosystem MATCH

Voltage DC24 V - DC
Control valveNormally open
Additional function area gripperPXR (X-shape)
UtilizationIO-Link
VersionQuick-change system MATCH
RECBi 24V-DC NC PXT-2 2C MATCH

Part no.: 10.02.03.00400

Pneumatic Vacuum Generator for End-of-Arm Ecosystem MATCH

Voltage DC24 V - DC
Control valveNormally closed
Additional function area gripperPXT (2 beam)
UtilizationIO-Link
VersionQuick-change system MATCH
RECBi 24V-DC NO PXR-X 1C MATCH

Part no.: 10.02.03.00376

Pneumatic Vacuum Generator for End-of-Arm Ecosystem MATCH

Voltage DC24 V - DC
Control valveNormally open
Additional function area gripperPXR (X-shape)
UtilizationDIO / IO-Link
VersionQuick-change system MATCH
RECBi 24V-DC NC PXR-X 2C MATCH

Part no.: 10.02.03.00409

Pneumatic Vacuum Generator for End-of-Arm Ecosystem MATCH

Voltage DC24 V - DC
Control valveNormally closed
Additional function area gripperPXR (X-shape)
UtilizationIO-Link
VersionQuick-change system MATCH
RECBi 24V-DC NO PXT-2 2C MATCH

Part no.: 10.02.03.00405

Pneumatic Vacuum Generator for End-of-Arm Ecosystem MATCH

Voltage DC24 V - DC
Control valveNormally open
Additional function area gripperPXT (2 beam)
UtilizationIO-Link
VersionQuick-change system MATCH
RECBi 24V-DC NC PXT-2 1C MATCH

Part no.: 10.02.03.00395

Pneumatic Vacuum Generator for End-of-Arm Ecosystem MATCH

Voltage DC24 V - DC
Control valveNormally closed
Additional function area gripperPXT (2 beam)
UtilizationDIO / IO-Link
VersionQuick-change system MATCH
RECBi 24V-DC NC PXR-X 1C MATCH

Part no.: 10.02.03.00378

Pneumatic Vacuum Generator for End-of-Arm Ecosystem MATCH

Voltage DC24 V - DC
Control valveNormally closed
Additional function area gripperPXR (X-shape)
UtilizationDIO / IO-Link
VersionQuick-change system MATCH
RECBi 24V-DC NC PXT-1 1C MATCH

Part no.: 10.02.03.00394

Pneumatic Vacuum Generator for End-of-Arm Ecosystem MATCH

Voltage DC24 V - DC
Control valveNormally closed
Additional function area gripperPXT (1 beam)
UtilizationDIO / IO-Link
VersionQuick-change system MATCH
RECBi 24V-DC NO PXT-1 1C MATCH

Part no.: 10.02.03.00397

Pneumatic Vacuum Generator for End-of-Arm Ecosystem MATCH

Voltage DC24 V - DC
Control valveNormally open
Additional function area gripperPXT (1 beam)
UtilizationDIO / IO-Link
VersionQuick-change system MATCH

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart