End Web Lifting Device

Application / process step

Your benefits

  • Careful and damage-free demolding of end webs
  • Spring-mounted and jointed suction plates for lifting and setting down the load gently
  • Large vacuum reservoir with non-return valve for safe handling
  • Remote controlled swivelling function for adjusting the demolding and insertion angle
  • Precise positioning possible in blade shell or storage
  • Lifting device including parking feet

Product Inquiries

Experienced system consultants will help you design the vacuum solution to suit your industry-specific needs.

Product Inquiry

Technical data

Lifting capacity 0.5 t to 1.3 t (demolding force taken into account)
Component weight 0.3 t to 1.0 t
Component length Up to 33 m                                 
Swivel range Approx. 110° (+100° to -10°)