
Osanro: 10.01.01.00331
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 120 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |
1 - 10 / 119 tuloksista

Osanro: 10.01.01.00331
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 120 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |

Osanro: 10.01.01.00021
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 1 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Material characteristics | FDA-compatible |

Osanro: 10.01.01.00001
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 1 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |

Osanro: 10.01.01.10335
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 1 |
| Suction cup material | Nitrile rubber NBR-conductive |
| Material hardness [Shore A] | 55 (Shore A) |

Osanro: 10.01.01.14345
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 1 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 (Shore A) |

Osanro: 10.01.01.00022
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 1.5 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Material characteristics | FDA-compatible |

Osanro: 10.01.01.00002
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 1.5 |
| Suction cup material | Nitrile rubber NBR |
| Material hardness [Shore A] | 55 (Shore A) |

Osanro: 10.01.01.10336
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 1.5 |
| Suction cup material | Nitrile rubber NBR-conductive |
| Material hardness [Shore A] | 55 (Shore A) |

Osanro: 10.01.01.13783
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 1.5 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 (Shore A) |

Osanro: 10.01.01.12967
Flat suction cup (round) for smooth or slightly rough surfaces
| Size | 2 |
| Suction cup material | High temperature material HT1 |
| Material hardness [Shore A] | 60 (Shore A) |