Schmalz

Varaosat VF / STF / STF-D

Suodata tulokset

Size

1 - 10 / 11 tuloksista

FILT-EINS 3 65x70 PAP STF-3/4-IG

Osanro: 10.07.01.00017

Filter insert (round)

Filter pore size3 (µm)
Outside diameter D65 (mm)
Length L69.5 (mm)
Filter materialPaper
Utilization designDust filter STF
Size3/4-IG
FILT-EINS 50 28x51 PAP VF-3/8

Osanro: 10.07.01.00014

Filter insert (round)

Filter pore size50 (µm)
Outside diameter D27.5 (mm)
Length L50.5 (mm)
Filter materialPaper
Utilization designFilter VF
Size3/8
FILT-EINS 3 98x70 PAP STF-1-1/4-IGN

Osanro: 10.07.01.00018

Filter insert (round)

Filter pore size3 (µm)
Outside diameter D98 (mm)
Length L70 (mm)
Filter materialPaper
Utilization designDust filter STF
Size1-1/4-IGN
FILT-EINS 3 150x222 PAP STF-2-1/2-IG

Osanro: 10.07.01.00020

Filter insert (round)

Filter pore size3 (µm)
Outside diameter D150 (mm)
Length L222 (mm)
Filter materialPaper
Utilization designDust filter STF
Size2-1/2-IG
FILT-EINS 15 27x23 A2 VF-1/4-Draht

Osanro: 10.07.01.00013

Filter insert (round)

Filter pore size15 (µm)
Outside diameter D27 (mm)
Length L23 (mm)
Filter materialStainless steel
Utilization designFilter VF
Size1/4-Draht
FILT-EINS 3 149x361 PAP STF-Picl-6

Osanro: 10.07.01.00054

Filter insert (round)

Filter pore size3 (µm)
Outside diameter D149.2 (mm)
Length L360.5 (mm)
Filter materialPaper
Utilization designDust filter STF
SizePicl-6
Type6
FILT-EINS 3 124x320 PAP STF-Picl-4.5

Osanro: 10.07.01.00060

Filter insert (round)

Filter pore size3 (µm)
Outside diameter D124 (mm)
Length L320 (mm)
Filter materialPaper
Utilization designDust filter STF
SizePicl-4.5
FILT-EINS 3 159x376 STF-Picl-8

Osanro: 10.07.01.00079

Filter insert (round)

Filter pore size3 (µm)
Outside diameter D159.2 (mm)
Length L376 (mm)
Utilization designDust filter STF
SizePicl-8
Type480m³/h
FILT-EINS 194x401 PAP STF-Picl-12

Osanro: 10.07.01.00361

Filter insert (round)

Outside diameter D194 (mm)
Length L401 (mm)
Filter materialPaper
Utilization designDust filter STF
SizePicl-12
Type720m³/h
FILT-EINS 3 240x539 PAP STF-Picl-24

Osanro: 10.07.01.00083

Filter insert (round)

Filter pore size3 (µm)
Outside diameter D240 (mm)
Length L539 (mm)
Filter materialPaper
Utilization designDust filter STF
SizePicl-24
Type1260m³/h

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

URL-osoite, jota yrität käyttää, ei ole oikeassa kieli- tai maakontekstissa.

Tiliin liittyvä myymälän kanava ei vastaa pyydetyn URL-osoitteen kanavaa. Jos haluat tarkastella hintoja tai tehdä tilauksen, vaihda käyttäjäkohtaiseen kanavaan.

0 tuotteet lisätty onnistuneesti ostoskoriin

Mene ostoskoriin