Paineilman tai alipaineen ohjaamiseen käytetään magneettiventtiilejä, joita ohjataan sähköisillä kytkentäsignaaleilla. Näitä venttiilejä voidaan ohjata joko suoraan tai pneumaattisesti.

Inline Valves IV
Inline Valves IV
  • Nominal diameter: 3 mm
  • Nominal flow: 2 m³/h
  • Voltage: 24 V
×
Inline Valves IV
Inline valve in compact design for control of the vacuum directly on the suction cup.
Solenoid Valves EMV
Solenoid Valves EMV
  • Nominal diameter: 2 to 25 mm
  • Nominal flow: 1 to 88 m³/h
  • Voltages =/~ 24/230 V
×
Solenoid Valves EMV
Directly controlled vacuum valve with short opening and closing times, possible to control suction, venting and blow off of the suction cup.
Solenoid Valves EMVO
Solenoid Valves EMVO
  • Nominal diameter: 12 to 25 mm
  • Nominal flow: 21 to 101 m³/h
  • Voltages =/~ 24/230 V
×
Solenoid Valves EMVO
Directly controlled solenoid valve with large nominal diameter for high flow rates, possible to control suction and venting of the suction cup.
Solenoid Valves EMVP
Solenoid Valves EMVP
  • Nominal diameter: 5 to 50 mm
  • Nominal flow: 3 to 310 m³/h
  • Voltages =/~ 24/230 V
×
Solenoid Valves EMVP
Pneumatically controlled solenoid valve, extremely short opening and closing times; possible to control suction and venting of the suction cup.