• Inline ejector for mounting directly in the hose line
  • Handling of electronic components
  • Vacuum generation in handling systems with restricted space
  • Use in separation systems for plastic and sheet-metal machining
Tuotteen kohokohdat
  • Inline ejector with axial connections for installation directly into the hose line
  • Ideal for highly dynamic processes due to its low weight (5 g)
  • Optimized air consumption with high suction rate and vacuum value
  • Slim plastic housing allows installation even in the smallest of spaces
  • Push-in connection saves additional connection elements
Inline Ejectors SLP
  • Two piece housing made of light, impact resistant plastic (1)
  • Axial connection of compressed air (3) and vacuum (2) with quick action push-in couplings for hose diameter 4 mm
  • Vacuum generator with single-stage nozzle with 0.5 and 0.7 mm diameter
  • Air outlet with good flow characteristics
  • Attractive industrial design in a slim "10 mm" construction
  • Suction rate up to 16 l/min
  • Max. vacuum: 85 %
  • Main body made of plastics
Metrinen       Keisarillinen
Tässä osiossa on saatavilla tämän tuotteen vastaava dokumentaatio.

Asiakirjat

Kieli

Suodata