• Dynamic handling of metal sheets (short cycle times)
  • Handling of thin steel sheets and aluminium sheets without deformation
  • For use e.g. in feeder systems for press lines in the automotive industry
  • Displacement-free handling of oiled sheets due to special slot on the underside of the suction cup e.g. for precise positioning in laser cutting and punching machines
  • Handling of metal sheets with small curvature radii
  • Handling of already formed sheets due to optimum adaptation of the suction cup
Tuotteen kohokohdat
  • Very high suction cup stroke for optimum adaptation to the most varied workpiece contours
  • Excellent absorption of lateral forces due to special inner suction cup structure
  • Structured inner support prevents deep drawing
  • Soft, flexible sealing lip seals optimally, even on curved surfaces
  • Vulcanized connection nipple avoids machine damage and downtime due to loss of suction cups
  • Robust and wear-resistant suction cup SAG with single sealing lip, special slot and inner support
  • Suction cup SAG vulcanised to the connection nipple (very high strength)
  • Suction cups available with various connection types
  • Suction cups are delivered assembled
  • Diameter: 45 to 80 mm
  • Material: NBR
  • Connection nipple securely fastened
Tässä osiossa on saatavilla tämän tuotteen vastaava dokumentaatio.

Asiakirjat

Kieli

Suodata