• Modular, compact gripper for handling dry food even with high leakage
  • Contact element made of FDA compliant material for direct contact with dry food
  • Handling of sensitive food products with minimal surface pressure
  • Handling of e.g. waffles or cookies with highly structured surfaces
  • Complete gripper in hygienic design made of food safe materials
Tuotteen kohokohdat
  • Compact and lightweight design and high suction capacity for highly dynamic processes
  • Effective damping and sealing of structured workpieces when placed on surfaces thanks to soft, flexible sealing lip
  • Food-safe materials enable handling of bakery goods and sweets
  • Easy cleaning due to hygienic design
  • High system availability thanks to suction cup removal without tools
Flow gripper elintarvikkeille SFG
  • Basic modul (2) made of FDA compliant materials with integrated compressed air vacuum generation for lateral mounting
  • Compressed air connection (suction) (3)
  • Exhaust pipe (1)
  • Suction cup connector made of FDA compliant plastics (5)
  • Suction cup (6) made of silicone (SI-HD) with large shaft diameter for high flow rates; suction area (7)
  • Adapter for mounting to horizontal surfaces (4) and robot flanges (8)
  • Pumppausnopeus: 270-650 l / min
  • Teattu FDA-yhteensopivasta silikonista
  • Kosketinelementin halkaisija: 20-60 mm
Metrinen       Keisarillinen
Tässä osiossa on saatavilla tämän tuotteen vastaava dokumentaatio.

Asiakirjat

Kieli

Suodata