• Mechanical clamping system for CNC machining centers with vacuum grid table, suitable for all common grid geometries
  • Particularly suitable for narrow and curved workpieces such as frame parts and window profiles
  • For setup, the clamp is positioned in the grid with mounting brackets and the clamping height is adapted to the workpiece with the tool-free quick adjustment
  • Fixing the clamp and clamping the workpiece by activating the vacuum on the machine table
Tuotteen kohokohdat
  • Triangular clamping disc with tool-free quick adjustment enables shortest setup times
  • Clamping forces up to 700 N guarantee high holding forces even on narrow workpieces
  • No additional medium required on the machine, as the clamping device is activated by the operating vacuum of the CNC machining center
  • Special friction materials on the clamping plate and clamping surface ensure that the workpiece is held securely even with high machining forces
Mechanical Clamps VCMC-R-QUICK
  • Triangular clamping disc (1) can be adjusted without tools in clamping height and support surface on the workpiece
  • The clamping disc is lowered via the piston by activating the vacuum and clamps the workpiece
  • Friction material (2) for optimizing lateral force absorption
  • Main body (3) made of aluminum with interface to the grid table with mounting brackets and sealing frame (4)
  • Vacuum system for grid tables
  • For frames and window profiles
Tässä osiossa on saatavilla tämän tuotteen vastaava dokumentaatio.

Asiakirjat

Kieli

Suodata