• Hose-free vacuum clamping system for CNC machining centers with console table (2-circuit system)
  • The vacuum blocks are pre-fixed to the consoles by means of vacuum and secured against movement during setup
  • Safe and precise clamping of the workpiece and the vacuum blocks on the console with the second vacuum circuit
  • The optional touch valve allows unneeded vacuum blocks to remain on the machine table
  • Damage-free clamping with highest precision and holding force
Tuotteen kohokohdat
  • Highest holding forces in wood applications thanks to optimized seals and friction pads
  • Highest dimensional accuracy for more precision in the production process
  • Wide range of products offers maximum flexibility and enables short set-up times
  • Suction plates can be replaced quickly, easily and economically without tools
Vacuum Blocks VCBL-K2
  • Top suction plate (1) for fixing the workpiece
  • Robust main body (2) made of plastic
  • Guide strip (3) for easy positioning on the console
  • Bottom suction plate (4) for fixing the vacuum block on the console
  • Optional touch valve (5)
  • 2-circuit vacuum systems
  • Hose-free
  • Prefixing on console with vacuum
Tässä osiossa on saatavilla tämän tuotteen vastaava dokumentaatio.

Asiakirjat

Kieli

Suodata