• Hose-free vacuum clamping system from Schmalz for console tables from Biesse (single-circuit system)
  • The Adapter-Plates are positioned directly into the suction cup mounts on the consoles
  • The Adapter-Plates can be flexibly equipped with up to four additional Mono-Bases ISMB and suction cups ISCUP
  • Particularly suitable for narrow and curved workpieces with small suction surfaces and delicate molds
  • The modular concept with connectible spacer rings enables various working heights, which allows for mixed use with suction cups from the original equipment manufacturer
  • Damage-free clamping with highest precision and holding force
Tuotteen kohokohdat
  • Ideal for narrow and curved workpieces, as plates and vacuum blocks can be flexibly combined
  • Freely positionable suction cups and Mono-Bases allow almost any clamping layout
  • Mixed operation with standard vacuum blocks possible for even more flexibility and short set-up times
  • Accessories and spare parts can be replaced quickly, easily and cost-effectively without tools
Adapter-Plates ISAP-B
  • Adapter-Plate (1) base plate
  • Adapter-Ring (2) suitable for the suction cup mounts of the Biesse consoles
  • Mono-Base (3) for positioning on the top of the vacuum openings of the Adapter-Plate and suction cup (6) for fixing the workpiece are available as accessories
  • Spacer ring (5) for adjusting the height to the machining height of the machine
  • Sealing magnet (4)
  • Vacuum system for Biesse consoles
  • Pre-fixation in the suction cup mountings
  • Use of Innospann suction cups

Suodata