Schmalz

VFT varaosat

Suodata tulokset

Filter pore size

1 - 8 / 8 tuloksista

FILT-EINS 100 25x37 A2 VFT-1/8+1/4

Osanro: 10.07.01.00132

Filter insert (round)

Filter pore size100 (µm)
Outside diameter D25 (mm)
Length L37 (mm)
Filter materialAust. Stainless steel
Utilization designFilters VFT
Size1/8+1/4
FILT-EINS 100 25x71 A2 VFT-3/8+1/2

Osanro: 10.07.01.00135

Filter insert (round)

Filter pore size100 (µm)
Outside diameter D25 (mm)
Length L71 (mm)
Filter materialStainless steel
Utilization designFilters VFT
Size3/8+1/2
FILT-EINS 100 39x89 A2 VFT-3/4

Osanro: 10.07.01.00138

Filter insert (round)

Filter pore size100 (µm)
Outside diameter D39 (mm)
Length L89 (mm)
Filter materialStainless steel
Utilization designFilters VFT
Size3/4
FILT-EINS 80 25x37 PE VFT-1/8-1/4

Osanro: 10.07.01.00141

Filter insert (round)

Filter pore size80 (µm)
Outside diameter D25 (mm)
Length L37 (mm)
Filter materialPolyethylene
Utilization designFilters VFT
Size1/8-1/4
FILT-EINS 80 25x71 PE VFT-3/8-1/2

Osanro: 10.07.01.00143

Filter insert (round)

Filter pore size80 (µm)
Outside diameter D25 (mm)
Length L71 (mm)
Filter materialPolyethylene
Utilization designFilters VFT
Size3/8-1/2
FILT-EINS 80 39x89 PE VFT-3/4

Osanro: 10.07.01.00145

Filter insert (round)

Filter pore size80 (µm)
Outside diameter D39 (mm)
Length L89 (mm)
Filter materialPolyethylene
Utilization designFilters VFT
Size3/4
DR 37-33x3 NBR

Osanro: 10.07.01.00154

Sealing element

Outside diameter D37 (mm)
Length L3 (mm)
Internal diameter d33 (mm)
MaterialNitrile rubber NBR
DR 57-51x3.2 NBR

Osanro: 10.07.01.00155

Sealing element

Outside diameter D57 (mm)
Length L3.2 (mm)
Internal diameter d51 (mm)
MaterialNitrile rubber NBR

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

URL-osoite, jota yrität käyttää, ei ole oikeassa kieli- tai maakontekstissa.

Tiliin liittyvä myymälän kanava ei vastaa pyydetyn URL-osoitteen kanavaa. Jos haluat tarkastella hintoja tai tehdä tilauksen, vaihda käyttäjäkohtaiseen kanavaan.

0 tuotteet lisätty onnistuneesti ostoskoriin

Mene ostoskoriin