Schmalz

Electric Compact-Pumps GCPi

Suction rate up to 46 l/min

Go directly to the products
Compact unit

Ideal for decentralized installation in automation systems for the realization of fast handling processes

Pure electrical vacuum

Cost savings through energy-efficient, all-electric vacuum generation and ventilation via 24 V technology

Full connectivity

Integrated control unit for controlling external components and monitoring the entire vacuum system

Simple integration

IO-Link and NFC interfaces allow fast and cost-effective commissioning

Intuitive operation

Setting of the most important process parameters via user-friendly touch display

Design
  • User-friendly LCD touch display (1) for setting the most important process parameters
  • Vacuum unit in compact plastic housing (2)
  • Vacuum connection G1/4"-F (3)
  • Silencer (4) for reducing the sound level
  • Electrical interfaces M12-5 (5)
  • Mounting lugs (6) for installation
Technical Data
  • Suction rate: 46 l/min
  • Max. vacuum: 80 %
  • Voltage: 24 V-DC
  • Power: 55 W
Industries
  • •Automotive
  • •Battery
  • •Electronics
  • •Glass
  • •Logistics
  • •Plastics
  • •Solar
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
Software

The matching software for this product is available in this section.

SoftwareLanguage
English
Success Stories

Filter results

Suction rate (max.)
Industry sector

1 - 1 from 1 results

GCPi 50 5xM12-5 24V-DC

Part no.: 10.03.01.00648

Electrical vacuum generation with integrated control electronics for vacuum automation

Industries: Automotive | Battery | Electronics | Glass | Plastics | Logistics | Solar

Size50
Voltage24V - DC
Electrical connection5xConnect M12, 5x5 pol
Suction rate (max.)46 (l/min)
Max. vacuum800 (mbar)
67 (dB(A))
Protection type IPIP 54
Weight3220 (g)
Operating temperature0 ... 45 °C

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart