Schmalz

Accessories SGM-SV

필터 결과

Outside diameter D
Thread G1

결과 7 중 1 - 7개

SET ROB-SET 50 9409-1 UR 200

부품 번호.: 10.01.17.00601

Complete flange for connection to lightweight robots

Utilization designRobot set
Dmk50 (mm)
Universal Robots
Weight130 (g)
Overall height200 (mm)
Pressure range (operating pressure) [bar] bar
Thread G1M6-F
Operating temperature °C
SET ROB-SET 31.5 FANUC

부품 번호.: 10.01.17.00603

Complete flange for connection to lightweight robots

Utilization designRobot set
Dmk31.5 (mm)
FANUC
Weight132 (g)
Pressure range (operating pressure) [bar] bar
Thread G1M6-F
Operating temperature °C
AD-ST-G S-M8-4 B-M12-4 A

부품 번호.: 21.04.05.00579

Adapter plug, straight

Voltage60V-DC / 48V-AC
Pressure range (operating pressure) [bar] bar
MaterialPlastics
Operating temperature °C
Rated current4 (A)
Voltage DC60 V - DC / 48 V
Protection type IPIP 67
Electrical connectionMale connect M8, 4 pole
Connection 2Female connector M12, 4-pole
STV-W G1/8-AG 4

부품 번호.: 10.08.02.00355

Push-in Fitting, swivelling elbow

Weight15 (g)
Pressure range (operating pressure) [bar]-0.95 ... 16.00 bar
Thread G1G1/8"-M
Outer hose diameter4 (mm)
MaterialBrass
Surfacenickel plated
Operating temperature-20 ... 80 °C
ADP-E-TRI 40 SET

부품 번호.: 10.01.17.00604

Lifting elements for cylindrical parts

Weight89 (g)
Size40
ShapeDouble prism
Workpiece diameter (min.)10 (mm)
Workpiece diameter (max.)30 (mm)
Pressure range (operating pressure) [bar] bar
MaterialAustenitic stainless steel
Operating temperature °C
EMVP 8 24V-DC 5/3 NO

부품 번호.: 10.05.02.00246

Solenoid valve EMVP for vacuum, pneumatic pilot control

Nominal size8 (mm)
Voltage24V - DC
Control valveNormally open
Connection threadG1/8"-F
Pressure range (operating pressure) [bar]3.00 ... 10.00 bar
Control pressure range [bar]3.0 ... 10.0
Nominal flow rate42 (m³/h)
Thread G1G1/8"-F
Operating temperature °C
Voltage DC24 V - DC
SET ROB-SET 63 YASKAWA

부품 번호.: 10.01.17.00602

Complete flange for connection to lightweight robots

Utilization designRobot set
Dmk63 (mm)
YASKAWA
Weight134 (g)
Pressure range (operating pressure) [bar] bar
Thread G1M6-F
Operating temperature °C

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

액세스하려는 URL이 올바른 언어 또는 국가 컨텍스트에 맞지 않습니다.

계정에 연결된 스토어 채널이 요청된 URL의 채널과 일치하지 않습니다. 가격을 확인하거나 주문하려면 사용자별 채널로 전환하세요.

0 장바구니에 제품이 성공적으로 추가되었습니다.

장바구니로 이동